NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.PenetrationRequest builder More...
Public Types | |
enum | RequestDialogType { Unknown, Create, Modify, Revise, Associate, EditAssociate, ReviseAssociate } |
Represents the dialog type More... | |
Public Member Functions | |
unsafe string[] | GetRequestDescription () |
Returns the description More... | |
unsafe void | SetRequestDescription (string[] stringDesc) |
Sets the description More... | |
unsafe void | AddAdjacentStructure (NXOpen.Body adjacentStructure) |
Adds adjacent structures More... | |
unsafe void | AddNonIntersectedStructure (NXOpen.Body structure) |
Adds nonintersected structures More... | |
unsafe void | RemoveNonIntersectedStructures () |
Removes all nonintersected structures More... | |
unsafe void | RemoveAllAdjacentStructures () |
Removes all adjacent structures More... | |
unsafe void | SetApplyOffset (bool applyOffset) |
Sets the value that whether the offset is applied More... | |
unsafe void | SetOffsetValue (double offsetValue) |
Sets the offset value More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | CompensationNumber [get, set] |
Returns or sets the compensation number More... | |
unsafe NXOpen.Features.ShipDesign.PenetrationRequest.CompensationType | CompensationType [get, set] |
Returns or sets the compensation type More... | |
unsafe NXOpen.Expression | CornerRadius [get] |
Returns the corner radius expression More... | |
unsafe NXOpen.Features.ShipDesign.PenetrationRequest.CoutoutType | CoutoutType [get, set] |
Returns or sets the coutout type More... | |
unsafe bool | Cut [get, set] |
Returns or sets the cut More... | |
unsafe NXOpen.Features.ShipDesign.PenetrationRequestBuilder.RequestDialogType | DialogType [get, set] |
Returns or sets the dialog type More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter expression More... | |
unsafe NXOpen.Features.ShipDesign.PenetrationRequest.DirectionType | DirectionType [get, set] |
Returns or sets the direction More... | |
unsafe string | DueDate [get, set] |
Returns or sets the due date More... | |
unsafe bool | Hanger [get, set] |
Returns or sets the hanger More... | |
unsafe string | HangerNumber [get, set] |
Returns or sets the hanger number More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height expression More... | |
unsafe string | HoleSubType [get, set] |
Returns or sets the hole sub-type More... | |
unsafe string | HoleType [get, set] |
Returns or sets the hole type More... | |
unsafe NXOpen.Direction | HorizontalDirection [get, set] |
Returns or sets the horizontal direction More... | |
unsafe NXOpen.Sketch | ModifiedSketch [get, set] |
Returns or sets the modified sketch More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset expression More... | |
unsafe NXOpen.Direction | Orientation [get, set] |
Returns or sets the orientation More... | |
unsafe NXOpen.Features.ShipDesign.PenetrationRequest.PenetrationType | PenetrationType [get, set] |
Returns or sets the penetration type More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the penetrating point More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius expression More... | |
unsafe string | RequestName [get, set] |
Returns or sets the request name More... | |
unsafe NXOpen.Features.ShipDesign.PenetrationRequest.RequestType | RequestType [get, set] |
Returns or sets the request type More... | |
unsafe NXOpen.SelectNXObjectList | RouteObjectCollector [get] |
Returns the route object collector More... | |
unsafe NXOpen.SelectNXObjectList | RoutePenetrating [get] |
Returns the route penetrating More... | |
unsafe NXOpen.NXObject | SelectedSegment [get, set] |
Returns or sets the selected segment More... | |
unsafe NXOpen.SelectNXObject | SelectionCompensation [get] |
Returns the selection compensation More... | |
unsafe NXOpen.SelectNXObject | SelectionHanger [get] |
Returns the selection hanger More... | |
unsafe NXOpen.SelectNXObject | SelectionStructure [get] |
Returns the selection structure More... | |
unsafe NXOpen.Section | Sketch [get] |
Returns the sketch More... | |
unsafe bool | Spill [get, set] |
Returns or sets the spill More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width expression More... | |
Represents a NXOpen.Features.ShipDesign.PenetrationRequest builder
To create a new instance of this class, use NXOpen.Features.ShipDesign.PenetrationRequestCollection.CreatePenetrationRequestBuilder
Default values.
Property | Value |
---|---|
CompensationType |
NotRequired |
CornerRadius.Value |
0 (millimeters part), 0 (inches part) |
CoutoutType |
Circular |
Cut |
0 |
Diameter.Value |
0 (millimeters part), 0 (inches part) |
DirectionType |
PerpendiculartoStructure |
Hanger |
0 |
Height.Value |
0 (millimeters part), 0 (inches part) |
Offset.Value |
0 (millimeters part), 0 (inches part) |
PenetrationType |
PenetratingObject |
Radius.Value |
0 (millimeters part), 0 (inches part) |
RequestType |
Single |
Spill |
0 |
Width.Value |
0 (millimeters part), 0 (inches part) |
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.PenetrationRequestBuilder.AddAdjacentStructure | ( | NXOpen.Body | adjacentStructure | ) |
Adds adjacent structures
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
adjacentStructure |
unsafe void NXOpen.Features.ShipDesign.PenetrationRequestBuilder.AddNonIntersectedStructure | ( | NXOpen.Body | structure | ) |
Adds nonintersected structures
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
structure |
unsafe string [] NXOpen.Features.ShipDesign.PenetrationRequestBuilder.GetRequestDescription | ( | ) |
Returns the description
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Features.ShipDesign.PenetrationRequestBuilder.RemoveAllAdjacentStructures | ( | ) |
Removes all adjacent structures
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
unsafe void NXOpen.Features.ShipDesign.PenetrationRequestBuilder.RemoveNonIntersectedStructures | ( | ) |
Removes all nonintersected structures
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
unsafe void NXOpen.Features.ShipDesign.PenetrationRequestBuilder.SetApplyOffset | ( | bool | applyOffset | ) |
Sets the value that whether the offset is applied
Created in NX12.0.0
License requirements: nx_penetration_mgmt ("Penetration Management")
applyOffset |
unsafe void NXOpen.Features.ShipDesign.PenetrationRequestBuilder.SetOffsetValue | ( | double | offsetValue | ) |
Sets the offset value
Created in NX12.0.0
License requirements: nx_penetration_mgmt ("Penetration Management")
offsetValue |
unsafe void NXOpen.Features.ShipDesign.PenetrationRequestBuilder.SetRequestDescription | ( | string[] | stringDesc | ) |
Sets the description
Created in NX8.0.0
License requirements: nx_penetration_mgmt ("Penetration Management")
stringDesc |
|
getset |
Returns or sets the compensation number
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the compensation type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the corner radius expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the coutout type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the cut
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the dialog type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the diameter expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the due date
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the hanger
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
getset |
Returns or sets the hanger number
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the height expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the hole sub-type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the hole type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the horizontal direction
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the modified sketch
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the offset expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the orientation
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the penetration type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the penetrating point
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the radius expression
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the request name
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the request type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the route object collector
Created in NX8.0.0
License requirements: None.
|
get |
Returns the route penetrating
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the selected segment
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the selection compensation
Created in NX8.0.0
License requirements: None.
|
get |
Returns the selection hanger
Created in NX8.0.0
License requirements: None.
|
get |
Returns the selection structure
Created in NX8.0.0
License requirements: None.
|
get |
Returns the sketch
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the spill
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_ship_concept ("Ship Concept")
|
get |
Returns the width expression
Created in NX8.0.0
License requirements: None.