NXOpen .NET Reference
12.0.0
|
Represents a Features.ShipDesign.PenetrationRequest builder More...
Public Member Functions | |
unsafe string[] | GetMultilineStringComments () |
Returns the multiline string comments More... | |
unsafe void | SetMultilineStringComments (string[] multilineStringComments) |
Sets the multiline string comments More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | DueDate [get, set] |
Returns or sets the due date More... | |
unsafe int | ReviewDecisions [get, set] |
Returns or sets the review decisions More... | |
Represents a Features.ShipDesign.PenetrationRequest builder
To create a new instance of this class, use NXOpen.Features.ShipDesign.PenetrationRequestCollection.CreatePenetrationReviewRequestBuilder
Created in NX8.0.0
unsafe string [] NXOpen.Features.ShipDesign.PenetrationReviewRequestBuilder.GetMultilineStringComments | ( | ) |
Returns the multiline string comments
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.Features.ShipDesign.PenetrationReviewRequestBuilder.SetMultilineStringComments | ( | string[] | multilineStringComments | ) |
Sets the multiline string comments
Created in NX8.0.0
License requirements: nx_penetration_mgmt ("Penetration Management")
multilineStringComments |
|
getset |
Returns or sets the due date
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the review decisions
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")