NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.VerifyPenetrationBuilder builder More...
Public Types | |
enum | SelectionDialogType { StructureForRequest, RouteForRequest, StructureForVerify, RouteForVerify = 4, CutoutForRequest = 8 } |
Represents the selection dialog type More... | |
Properties | |
unsafe NXOpen.SelectNXObjectList | RoutingObjectCollector [get] |
Returns the route object collector More... | |
unsafe NXOpen.Features.ShipDesign.VerifyPenetrationBuilder.SelectionDialogType | SelectionType [get, set] |
Returns or sets the dialog selection type More... | |
unsafe NXOpen.SelectNXObjectList | StructurePartCollector [get] |
Returns the selected parts More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Features.ShipDesign.VerifyPenetrationBuilder builder
To create a new instance of this class, use NXOpen.Features.ShipDesign.PenetrationRequestCollection.CreateVerifyPenetrationBuilder
Created in NX8.5.0
|
get |
Returns the route object collector
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the dialog selection type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the selected parts
Created in NX8.5.0
License requirements: None.