NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.FunctionObjectCollection More...
Public Member Functions | |
NXOpen.Mechatronics.FunctionObject[] | ToArray () |
Returns an array of NXOpen.Mechatronics.FunctionObject objects. More... | |
unsafe NXOpen.Mechatronics.FunctionObjectBuilder | CreateFunctionObjectBuilder (NXOpen.Mechatronics.FunctionObject @object) |
Create builder for FunctionObject class More... | |
unsafe NXOpen.Mechatronics.AddComponentBuilder | CreateAddComponentBuilder () |
Creates a NXOpen.Mechatronics.AddComponentBuilder More... | |
unsafe NXOpen.Mechatronics.FunctionObject | FindObject (string name) |
Finds the NXOpen.Mechatronics.FunctionObject object with the given name. More... | |
unsafe void | DeleteFunction (NXOpen.Mechatronics.FunctionObject functionObject) |
Dlete a NXOpen.Mechatronics.FunctionObject object More... | |
unsafe void | RenameFunction (string newName, NXOpen.Mechatronics.FunctionObject functionObject) |
Rename a NXOpen.Mechatronics.FunctionObject object More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.Mechatronics.FunctionObjectCollection
To obtain an instance of this class, refer to NXOpen.Mechatronics.MechatronicsManager
Created in NX7.5.1
unsafe NXOpen.Mechatronics.AddComponentBuilder NXOpen.Mechatronics.FunctionObjectCollection.CreateAddComponentBuilder | ( | ) |
Creates a NXOpen.Mechatronics.AddComponentBuilder
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe NXOpen.Mechatronics.FunctionObjectBuilder NXOpen.Mechatronics.FunctionObjectCollection.CreateFunctionObjectBuilder | ( | NXOpen.Mechatronics.FunctionObject @ | object | ) |
Create builder for FunctionObject class
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
object | NXOpen.Mechatronics.FunctionObject to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
unsafe void NXOpen.Mechatronics.FunctionObjectCollection.DeleteFunction | ( | NXOpen.Mechatronics.FunctionObject | functionObject | ) |
Dlete a NXOpen.Mechatronics.FunctionObject object
Created in NX7.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
functionObject | NXOpen.Mechatronics.FunctionObject object with this name. |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.FunctionObject NXOpen.Mechatronics.FunctionObjectCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.FunctionObject object with the given name.
Created in NX7.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | Name of the Function object, actually it shall be handle. |
unsafe void NXOpen.Mechatronics.FunctionObjectCollection.RenameFunction | ( | string | newName, |
NXOpen.Mechatronics.FunctionObject | functionObject | ||
) |
Rename a NXOpen.Mechatronics.FunctionObject object
Created in NX7.5.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
newName | New name of the Function object. |
functionObject | NXOpen.Mechatronics.FunctionObject object. |
NXOpen.Mechatronics.FunctionObject [] NXOpen.Mechatronics.FunctionObjectCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.FunctionObject objects.
|
get |
Returns the tag of this object.