NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.ShipDesign.PenetrationAssociationBuilder builder More...
Public Member Functions | |
unsafe void | ButtonCutout () |
Used to open the cutout dialog More... | |
unsafe void | AddRequest (NXOpen.Features.ShipDesign.PenetrationRequest request) |
Adds request object More... | |
unsafe void | AddAdjacentStructure (NXOpen.Body adjacentStructure) |
Adds adjacent structures More... | |
unsafe void | AddNonIntersectedStructure (NXOpen.Body structure) |
Adds nonintersected structures More... | |
unsafe void | RemoveNonIntersectedStructures () |
Removes all nonintersected structures More... | |
unsafe void | AddSelectedCurve (NXOpen.Body curve) |
Adds selected curves More... | |
unsafe void | RemoveSelectedCurves () |
Removes all selected curves More... | |
unsafe void | SetCompensationPartNumber (string selectionCompensationNumber) |
The selection compensation More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | CornerRadius [get] |
Returns the corner radius expression More... | |
unsafe NXOpen.Features.ShipDesign.PenetrationRequest.CoutoutType | CoutoutType [get, set] |
Returns or sets the coutout type More... | |
unsafe NXOpen.Part | CutoutPart [get, set] |
Returns or sets the cutout part More... | |
unsafe NXOpen.Expression | Diameter [get] |
Returns the diameter expression More... | |
unsafe NXOpen.Features.ShipDesign.PenetrationRequest.DirectionType | DirectionType [get, set] |
Returns or sets the direction More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height expression More... | |
unsafe bool | IsEditMode [get, set] |
Returns or sets the flag to decide if it's requests association or associated requests editing More... | |
unsafe bool | IsKeepAssociation [get, set] |
Returns or sets the flag to decide whether to keep association More... | |
unsafe NXOpen.Sketch | ModifiedSketch [get, set] |
Returns or sets the modified sketch More... | |
unsafe NXOpen.Expression | Offset [get] |
Returns the offset expression More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the penetration point More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius expression More... | |
unsafe NXOpen.Section | SketchSection [get, set] |
Returns or sets the sketch More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width expression More... | |
Represents a NXOpen.Features.ShipDesign.PenetrationAssociationBuilder builder
To create a new instance of this class, use NXOpen.Features.ShipDesign.PenetrationRequestCollection.CreatePenetrationAssociationBuilder
Created in NX8.0.0
unsafe void NXOpen.Features.ShipDesign.PenetrationAssociationBuilder.AddAdjacentStructure | ( | NXOpen.Body | adjacentStructure | ) |
Adds adjacent structures
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
adjacentStructure |
unsafe void NXOpen.Features.ShipDesign.PenetrationAssociationBuilder.AddNonIntersectedStructure | ( | NXOpen.Body | structure | ) |
Adds nonintersected structures
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
structure |
unsafe void NXOpen.Features.ShipDesign.PenetrationAssociationBuilder.AddRequest | ( | NXOpen.Features.ShipDesign.PenetrationRequest | request | ) |
Adds request object
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
request |
unsafe void NXOpen.Features.ShipDesign.PenetrationAssociationBuilder.AddSelectedCurve | ( | NXOpen.Body | curve | ) |
Adds selected curves
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
curve |
unsafe void NXOpen.Features.ShipDesign.PenetrationAssociationBuilder.ButtonCutout | ( | ) |
Used to open the cutout dialog
Created in NX8.0.0
License requirements: nx_penetration_mgmt ("Penetration Management")
unsafe void NXOpen.Features.ShipDesign.PenetrationAssociationBuilder.RemoveNonIntersectedStructures | ( | ) |
Removes all nonintersected structures
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
unsafe void NXOpen.Features.ShipDesign.PenetrationAssociationBuilder.RemoveSelectedCurves | ( | ) |
Removes all selected curves
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
unsafe void NXOpen.Features.ShipDesign.PenetrationAssociationBuilder.SetCompensationPartNumber | ( | string | selectionCompensationNumber | ) |
The selection compensation
Created in NX8.5.0
License requirements: nx_penetration_mgmt ("Penetration Management")
selectionCompensationNumber |
|
get |
Returns the corner radius expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the coutout type
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the cutout part
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the diameter expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the direction
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the height expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the flag to decide if it's requests association or associated requests editing
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the flag to decide whether to keep association
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
getset |
Returns or sets the modified sketch
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the offset expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the penetration point
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the radius expression
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets the sketch
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_penetration_mgmt ("Penetration Management")
|
get |
Returns the width expression
Created in NX8.5.0
License requirements: None.