NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Features.AeroFlange builder More...
Public Types | |
enum | GuideObjectTypes { Face, DatumPlane, Curve } |
This attribute represents the Guide Object types More... | |
enum | ThicknessDimensionOptions { Simple, Symmetric } |
This attribute represents the options for thickness dimension More... | |
enum | WidthMethods { OffsetGuideFace, OffsetGuideCurveAlongSkin } |
This attribute represents the width method More... | |
enum | WidthDimensionOptions { Simple, Symmetric, Asymmetric } |
This attribute represents the options for width dimension More... | |
enum | LimitObjectTypes { FromGuideCurve, FromSelected } |
This attribute represents the limit object types More... | |
enum | PointOption { ArcLength, PercentArcLength, ParameterArcLength, ThroughPoint } |
This attribute represents the options for on path dimension More... | |
enum | AlignReferenceType { None, LengthFace, Skin, GuideFace } |
This attribute represents align end type More... | |
Public Member Functions | |
unsafe void | ConstructGuidecurves (bool deleteGuideCurves, bool showGuideCurves) |
Construct guide curves More... | |
Public Member Functions inherited from NXOpen.Features.FeatureBuilder | |
unsafe NXOpen.Features.Feature | CommitFeature () |
Commits the feature parameters and creates the feature More... | |
unsafe NXOpen.Features.Feature | GetFeature () |
Returns the feature currently being edited by this builder. More... | |
unsafe void | SetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the parent features which would be internal or slaves to the feature being created or commited More... | |
unsafe void | UnsetParentFeatureInternal (NXOpen.Features.Feature parentFeature) |
Set the internal parent feature of the feature being edited to external More... | |
unsafe void | ShowInternalParentFeatureForEdit (NXOpen.Features.Feature parentFeature) |
Unsuppress an internal parent feature (a slave feature) so it can be edited. More... | |
unsafe void | HideInternalParentFeatureAfterEdit (NXOpen.Features.Feature parentFeature) |
Re-suppress an internal parent feature (a slave feature) after it has been edited. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Features.AeroFlangeBuilder.AlignReferenceType | AlignRefType0 [get, set] |
Returns or sets the align ref type0 More... | |
unsafe NXOpen.Features.AeroFlangeBuilder.AlignReferenceType | AlignRefType1 [get, set] |
Returns or sets the align ref type1 More... | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOperation [get] |
Returns the boolean operation More... | |
unsafe NXOpen.GeometricUtilities.CurveLengthBuilder | CurveLength [get] |
Returns the curve length builder More... | |
unsafe NXOpen.ScCollector | GuideFaces [get] |
Returns the guide faces More... | |
unsafe NXOpen.Features.AeroFlangeBuilder.GuideObjectTypes | GuideObjectType [get, set] |
Returns or sets the guide object type More... | |
unsafe bool | IsLimit1MeasureExpressionUsed [get, set] |
Returns or sets the flag of whether limit1 measure expression used More... | |
unsafe bool | IsLimit2MeasureExpressionUsed [get, set] |
Returns or sets the flag of whether limit2 measure expression used More... | |
unsafe NXOpen.Expression | Limit1Offset [get] |
Returns the limit1 offset More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | Limit1Point [get] |
Returns the limit1 point More... | |
unsafe NXOpen.ScCollector | Limit1Selection [get] |
Returns the limit1 selection More... | |
unsafe NXOpen.Features.AeroFlangeBuilder.LimitObjectTypes | Limit1Type [get, set] |
Returns or sets the limit1 type More... | |
unsafe NXOpen.Expression | Limit2Offset [get] |
Returns the limit2 offset More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | Limit2Point [get] |
Returns the limit2 point More... | |
unsafe NXOpen.ScCollector | Limit2Selection [get] |
Returns the limit2 selection More... | |
unsafe NXOpen.Features.AeroFlangeBuilder.LimitObjectTypes | Limit2Type [get, set] |
Returns or sets the limit2 type More... | |
unsafe NXOpen.Plane | Plane [get, set] |
Returns or sets the plane More... | |
unsafe NXOpen.GeometricUtilities.ProjectionOptions | ProjectDirection [get] |
Returns the project direction More... | |
unsafe bool | ReverseLimit1OffsetDirection [get, set] |
Returns or sets the reverse limit1 offset direction flag. More... | |
unsafe bool | ReverseLimit2OffsetDirection [get, set] |
Returns or sets the reverse limit2 offset direction flag. More... | |
unsafe bool | ReverseThicknessDirection [get, set] |
Returns or sets the reverse thickness direction flag. More... | |
unsafe bool | ReverseThicknessOffsetDirection [get, set] |
Returns or sets the reverse thickness offset direction flag. More... | |
unsafe bool | ReverseWidth1Direction [get, set] |
Returns or sets the reverse width1 direction flag. More... | |
unsafe bool | ReverseWidth2Direction [get, set] |
Returns or sets the reverse width2 direction flag. More... | |
unsafe bool | ReverseWidthOffsetDirection [get, set] |
Returns or sets the reverse width offset direction flag. More... | |
unsafe NXOpen.Section | Section [get] |
Returns the section More... | |
unsafe NXOpen.ScCollector | SkinFaceCollector [get] |
Returns the skin face collector More... | |
unsafe NXOpen.Expression | Thickness [get] |
Returns the thickness More... | |
unsafe NXOpen.Features.AeroFlangeBuilder.ThicknessDimensionOptions | ThicknessDimensionType [get, set] |
Returns or sets the thickness dimension type More... | |
unsafe NXOpen.Expression | ThicknessOffset [get] |
Returns the thickness offset More... | |
unsafe NXOpen.Expression | Width1 [get] |
Returns the width1 More... | |
unsafe NXOpen.Expression | Width2 [get] |
Returns the width2 More... | |
unsafe NXOpen.Features.AeroFlangeBuilder.WidthDimensionOptions | WidthDimensionType [get, set] |
Returns or sets the width dimension type More... | |
unsafe NXOpen.Features.AeroFlangeBuilder.WidthMethods | WidthMethod [get, set] |
Returns or sets the width method More... | |
unsafe NXOpen.Expression | WidthOffset [get] |
Returns the width offset More... | |
Properties inherited from NXOpen.Features.FeatureBuilder | |
unsafe bool | ParentFeatureInternal [get, set] |
Returns or sets whether or not the latest timestamped parent feature of this feature should be made internal More... | |
unsafe bool | PatchSolutionFlag [get, set] |
Returns or sets the patch solution flag More... | |
unsafe string | PatchSurfaceFilename [get, set] |
Returns or sets the patch surface filename More... | |
unsafe string | SurroundingPatchSurfaceFilename [get, set] |
Returns or sets the surrounding patch surface filename More... | |
Represents a NXOpen.Features.AeroFlange builder
To create a new instance of this class, use NXOpen.Features.AeroCollection.CreateAeroFlangeBuilder
Default values.
Property | Value |
---|---|
AlignRefType0 |
None |
AlignRefType1 |
None |
BooleanOperation.Type |
Create |
CurveLength.EndOffset0.Value |
0 (millimeters part), 0 (inches part) |
CurveLength.EndOffset1.Value |
0 (millimeters part), 0 (inches part) |
CurveLength.EndType0 |
Value |
CurveLength.EndType1 |
Value |
GuideObjectType |
Face |
Limit1Offset.Value |
0 (millimeters part), 0 (inches part) |
Limit1Type |
FromGuideCurve |
Limit2Offset.Value |
0 (millimeters part), 0 (inches part) |
Limit2Type |
FromGuideCurve |
ReverseWidthOffsetDirection |
True |
Thickness.Value |
2 (millimeters part), 0.1 (inches part) |
ThicknessDimensionType |
Simple |
ThicknessOffset.Value |
0 (millimeters part), 0 (inches part) |
Width1.Value |
25 (millimeters part), 1 (inches part) |
Width2.Value |
25 (millimeters part), 1 (inches part) |
WidthDimensionType |
Simple |
WidthMethod |
OffsetGuideCurveAlongSkin |
WidthOffset.Value |
0 (millimeters part), 0 (inches part) |
Created in NX10.0.0
unsafe void NXOpen.Features.AeroFlangeBuilder.ConstructGuidecurves | ( | bool | deleteGuideCurves, |
bool | showGuideCurves | ||
) |
Construct guide curves
Created in NX12.0.0
License requirements: None.
deleteGuideCurves | |
showGuideCurves |
|
getset |
Returns or sets the align ref type0
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the align ref type1
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the boolean operation
Created in NX11.0.0
License requirements: None.
|
get |
Returns the curve length builder
Created in NX12.0.0
License requirements: None.
|
get |
Returns the guide faces
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the guide object type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
getset |
Returns or sets the flag of whether limit1 measure expression used
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the flag of whether limit2 measure expression used
Created in NX11.0.0
License requirements to get this property: nx_aero_design (" NX Aero Design")
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
get |
Returns the limit1 offset
Created in NX10.0.0
License requirements: None.
|
get |
Returns the limit1 point
Created in NX11.0.0
License requirements: None.
|
get |
Returns the limit1 selection
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the limit1 type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
get |
Returns the limit2 offset
Created in NX10.0.0
License requirements: None.
|
get |
Returns the limit2 point
Created in NX11.0.0
License requirements: None.
|
get |
Returns the limit2 selection
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the limit2 type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
getset |
Returns or sets the plane
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
get |
Returns the project direction
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the reverse limit1 offset direction flag.
Indicates whether the limit1 offset direction has been flipped from its initial inferred direction
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
getset |
Returns or sets the reverse limit2 offset direction flag.
Indicates whether the limit2 offset direction has been flipped from its initial inferred direction
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
getset |
Returns or sets the reverse thickness direction flag.
Indicates whether the thickness direction has been flipped from its initial inferred direction
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
getset |
Returns or sets the reverse thickness offset direction flag.
Indicates whether the thickness offset direction has been flipped from its initial inferred direction
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
getset |
Returns or sets the reverse width1 direction flag.
Indicates whether the width1 direction has been flipped from its initial inferred direction
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
getset |
Returns or sets the reverse width2 direction flag.
Indicates whether the width2 direction has been flipped from its initial inferred direction
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
getset |
Returns or sets the reverse width offset direction flag.
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
get |
Returns the section
Created in NX10.0.0
License requirements: None.
|
get |
Returns the skin face collector
Created in NX10.0.0
License requirements: None.
|
get |
Returns the thickness
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the thickness dimension type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
get |
Returns the thickness offset
Created in NX10.0.0
License requirements: None.
|
get |
Returns the width1
Created in NX10.0.0
License requirements: None.
|
get |
Returns the width2
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the width dimension type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
getset |
Returns or sets the width method
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: nx_aero_design (" NX Aero Design")
|
get |
Returns the width offset
Created in NX12.0.0
License requirements: None.