NXOpen .NET Reference
12.0.0
|
This class contains the factory method for creating aero design feature builder. More...
Public Member Functions | |
unsafe NXOpen.Features.AeroFlangeBuilder | CreateAeroFlangeBuilder (NXOpen.Features.AeroFlange aeroFlange) |
Creates a NXOpen.Features.AeroFlangeBuilder More... | |
unsafe NXOpen.Features.AeroRibBuilder | CreateAeroRibBuilder (NXOpen.Features.AeroRib aeroRib) |
Creates a NXOpen.Features.AeroRibBuilder More... | |
unsafe NXOpen.Features.StepBuilder | CreateStepBuilder (NXOpen.Features.Step stepFrec) |
Creates a NXOpen.Features.StepBuilder More... | |
unsafe NXOpen.Features.ShelfBuilder | CreateShelfBuilder (NXOpen.Features.Shelf shelf) |
Creates a NXOpen.Features.ShelfBuilder More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory method for creating aero design feature builder.
To obtain an instance of this class, refer to NXOpen.Features.FeatureCollection
Created in NX10.0.0
unsafe NXOpen.Features.AeroFlangeBuilder NXOpen.Features.AeroCollection.CreateAeroFlangeBuilder | ( | NXOpen.Features.AeroFlange | aeroFlange | ) |
Creates a NXOpen.Features.AeroFlangeBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
aeroFlange | NXOpen.Features.AeroFlange to be edited |
unsafe NXOpen.Features.AeroRibBuilder NXOpen.Features.AeroCollection.CreateAeroRibBuilder | ( | NXOpen.Features.AeroRib | aeroRib | ) |
Creates a NXOpen.Features.AeroRibBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
aeroRib | NXOpen.Features.AeroRib to be edited |
unsafe NXOpen.Features.ShelfBuilder NXOpen.Features.AeroCollection.CreateShelfBuilder | ( | NXOpen.Features.Shelf | shelf | ) |
Creates a NXOpen.Features.ShelfBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
shelf | NXOpen.Features.Shelf to be edited |
unsafe NXOpen.Features.StepBuilder NXOpen.Features.AeroCollection.CreateStepBuilder | ( | NXOpen.Features.Step | stepFrec | ) |
Creates a NXOpen.Features.StepBuilder
Created in NX10.0.0
License requirements: nx_aero_design (" NX Aero Design")
stepFrec | NXOpen.Features.Step to be edited |
|
get |
Returns the tag of this object.