NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.CurveLengthBuilder builder More...
Public Types | |
enum | EndObjectType { Value, FromSelected } |
This attribute represents end type More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | EndOffset0 [get] |
Returns the end 1 length More... | |
unsafe NXOpen.Expression | EndOffset1 [get] |
Returns the end 2 length More... | |
unsafe NXOpen.SelectDisplayableObjectList | EndSelection0 [get] |
Returns the select object for end 1 More... | |
unsafe NXOpen.SelectDisplayableObjectList | EndSelection1 [get] |
Returns the select object for end 2 More... | |
unsafe NXOpen.GeometricUtilities.CurveLengthBuilder.EndObjectType | EndType0 [get, set] |
Returns or sets the end 1 type More... | |
unsafe NXOpen.GeometricUtilities.CurveLengthBuilder.EndObjectType | EndType1 [get, set] |
Returns or sets the end 2 type More... | |
unsafe bool | ReverseEndOffset0Direction [get, set] |
Returns or sets the reverse endOffset0 direction flag. More... | |
unsafe bool | ReverseEndOffset1Direction [get, set] |
Returns or sets the reverse endOffset1 direction flag. More... | |
Represents a NXOpen.GeometricUtilities.CurveLengthBuilder builder
Created in NX12.0.0
unsafe bool NXOpen.GeometricUtilities.CurveLengthBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the end 1 length
Created in NX12.0.0
License requirements: None.
|
get |
Returns the end 2 length
Created in NX12.0.0
License requirements: None.
|
get |
Returns the select object for end 1
Created in NX12.0.0
License requirements: None.
|
get |
Returns the select object for end 2
Created in NX12.0.0
License requirements: None.
|
getset |
Returns or sets the end 1 type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the end 2 type
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reverse endOffset0 direction flag.
Indicates whether the endOffset0 direction has been flipped from its initial inferred direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the reverse endOffset1 direction flag.
Indicates whether the endOffset1 direction has been flipped from its initial inferred direction
Created in NX12.0.0
License requirements to get this property: None.
License requirements to set this property: None.