NXOpen .NET Reference
12.0.0
|
Represents a boolean operation . More...
Public Types | |
enum | BooleanType { Create, Unite, Subtract, Intersect, Sew } |
Boolean operation type. More... | |
Public Member Functions | |
unsafe void | GetBooleanOperationAndBody (out NXOpen.GeometricUtilities.BooleanOperation.BooleanType type, out NXOpen.Body targetBody) |
Get the Boolean operation type and target body More... | |
unsafe void | SetBooleanOperationAndBody (NXOpen.GeometricUtilities.BooleanOperation.BooleanType type, NXOpen.Body targetBody) |
Set the Boolean operation type and target body More... | |
unsafe NXOpen.Body[] | GetTargetBodies () |
Get the target bodies More... | |
unsafe void | SetTargetBodies (NXOpen.Body[] targetBodies) |
Set the target bodies More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.BooleanOperation.BooleanType | Type [get, set] |
Returns or sets the boolean operation type More... | |
Represents a boolean operation .
Created in NX3.0.1
unsafe void NXOpen.GeometricUtilities.BooleanOperation.GetBooleanOperationAndBody | ( | out NXOpen.GeometricUtilities.BooleanOperation.BooleanType | type, |
out NXOpen.Body | targetBody | ||
) |
Get the Boolean operation type and target body
Created in NX3.0.1
Deprecated in NX4.0.0. Use GeometricUtilities.BooleanOperation.Type and GeometricUtilities.BooleanOperation.GetTargetBodies instead.
License requirements: None.
type | boolean type |
targetBody | target body |
unsafe NXOpen.Body [] NXOpen.GeometricUtilities.BooleanOperation.GetTargetBodies | ( | ) |
Get the target bodies
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.BooleanOperation.SetBooleanOperationAndBody | ( | NXOpen.GeometricUtilities.BooleanOperation.BooleanType | type, |
NXOpen.Body | targetBody | ||
) |
Set the Boolean operation type and target body
Created in NX3.0.1
Deprecated in NX4.0.0. Use GeometricUtilities.BooleanOperation.Type and GeometricUtilities.BooleanOperation.SetTargetBodies instead.
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
type | boolean type |
targetBody | target body |
unsafe void NXOpen.GeometricUtilities.BooleanOperation.SetTargetBodies | ( | NXOpen.Body[] | targetBodies | ) |
Set the target bodies
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")
targetBodies | target bodies of boolean |
unsafe bool NXOpen.GeometricUtilities.BooleanOperation.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the boolean operation type
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR insp_programming ("INSPECTION PROGRAMMING")