NXOpen .NET Reference
12.0.0
|
Represents set of style applicable to drafting views. More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.Drawings.GeneralViewStyle | General [get] |
Returns object for doing View style settings applicable to General More... | |
NXOpen.Drawings.BaseViewStyle | BaseView [get] |
Returns object for doing View style settings applicable to Basedata More... | |
NXOpen.Drawings.ProjectedViewStyle | Projected [get] |
Returns object for doing View style settings applicable to Projected More... | |
NXOpen.Drawings.InheritPmiViewStyle | InheritPmi [get] |
Returns object for doing View style settings applicable to InheritPmi More... | |
NXOpen.Drawings.SectionViewStyle | Section [get] |
Returns object for doing View style settings applicable to Section More... | |
NXOpen.Drawings.VirtualIntersectionsViewStyle | VirtualIntersections [get] |
Returns object for doing View style settings applicable to VirtualIntersections More... | |
NXOpen.Drawings.SmoothEdgesViewStyle | SmoothEdges [get] |
Returns object for doing View style settings applicable to SmoothEdges More... | |
NXOpen.Drawings.PerspectiveViewStyle | Perspective [get] |
Returns object for doing View style settings applicable to Perspective More... | |
NXOpen.Drawings.OrientationViewStyle | Orientation [get] |
Returns object for doing View style settings applicable to Orientation More... | |
NXOpen.Drawings.VisibleLinesViewStyle | VisibleLines [get] |
Returns object for doing View style settings applicable to VisibleLines More... | |
NXOpen.Drawings.ThreadsViewStyle | Threads [get] |
Returns object for doing View style settings applicable to Threads More... | |
NXOpen.Drawings.TraceLinesViewStyle | TraceLines [get] |
Returns object for doing View style settings applicable to TraceLines More... | |
NXOpen.Drawings.HiddenLinesViewStyle | HiddenLines [get] |
Returns object for doing View style settings applicable to HiddenLines More... | |
NXOpen.Drawings.ShadingViewStyle | Shading [get] |
Returns object for doing View style settings applicable to Shading More... | |
NXOpen.Drawings.FlatPatternViewStyle | FlatPattern [get] |
Returns object for doing View style settings applicable to Flat Pattern Views. More... | |
NXOpen.Drawings.ShipbuildingLinesViewStyle | ShipbuildingLines [get] |
Returns object for doing View style settings applicable to Ship Lines. More... | |
NXOpen.Drawings.ShipDraftingViewLinesViewStyle | ShipDraftingViewLines [get] |
Returns object for doing View style settings applicable to Ship Drafting View Lines. More... | |
Represents set of style applicable to drafting views.
To obtain an instance of this class, refer to NXOpen.Drawings.DraftingView
Created in NX5.0.0
|
get |
Returns object for doing View style settings applicable to Basedata
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to Flat Pattern Views.
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to General
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to HiddenLines
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to InheritPmi
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to Orientation
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to Perspective
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to Projected
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to Section
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to Shading
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to Ship Lines.
Created in NX8.0.0
|
get |
Returns object for doing View style settings applicable to Ship Drafting View Lines.
Created in NX10.0.0
|
get |
Returns object for doing View style settings applicable to SmoothEdges
Created in NX3.0.0
|
get |
Returns the tag of this object.
|
get |
Returns object for doing View style settings applicable to Threads
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to TraceLines
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to VirtualIntersections
Created in NX3.0.0
|
get |
Returns object for doing View style settings applicable to VisibleLines
Created in NX3.0.0