NXOpen .NET Reference
12.0.0
|
Represents set of General View Styles Preferences applicable to drafting views. More...
Public Member Functions | |
unsafe void | SetCenterlines (bool centerlines) |
The status of center line, if true automatically creates linear, cylindrical, and bolt circle centerlines (with a circular instance set) for views where the hole or pin axis is perpendicular or parallel to the plane of the drawing view. More... | |
unsafe void | SetFramebarHorizontal (bool framebarHorizontal) |
The status of framebar horizontal, if true automatically creates horizontal framebar for views where the view axis match with ship axis. More... | |
unsafe void | SetFramebarVertical (bool framebarVertical) |
The status of framebar vertical, if true automatically creates vertical framebar for views where the view axis match with ship axis. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe double | Angle [get, set] |
Returns or sets the value of angle of a member view. More... | |
unsafe NXOpen.Preferences.DecimalPointCharacter | AngleDecimalPointFormat [get, set] |
Returns or sets the decimal point character to use for view angle display. More... | |
unsafe NXOpen.Preferences.AngleFormat | AngleFormat [get, set] |
Returns or sets the format to use for view angle display. More... | |
unsafe int | AnglePrecision [get, set] |
Returns or sets the precision to use for view angle display. More... | |
unsafe NXOpen.Scalar | AssociativeAngle [get, set] |
Returns or sets the value of angle of a member view. More... | |
unsafe bool | AutomaticAnchorPoint [get, set] |
Returns or sets the status of Automatic Anchor Point. More... | |
unsafe bool | AutomaticUpdate [get, set] |
Returns or sets the status of Automatic update, if true then position, hidden lines, silhouettes, view bounds, section views, and section view details updated after a model change else the above items are not updated after a model change. More... | |
unsafe bool | BoundaryStatus [get, set] |
Returns or sets the boundary status. More... | |
unsafe NXOpen.Preferences.GeneralDisplayIdOption | DisplayId [get, set] |
Returns or sets the display identifier option for a member view. More... | |
unsafe NXOpen.Expression | ExpressionForScale [get, set] |
Returns or sets the expression for scale More... | |
unsafe NXOpen.Preferences.GeneralExtractedEdgesOption | ExtractedEdges [get, set] |
Returns or sets the extracted edge, that provides an alternative way to display model geometry in a drawing view. More... | |
unsafe bool | LegacyView [get, set] |
Returns or sets the leagcy view toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe bool | LightweightView [get, set] |
Returns or sets the view representation enum on the GENERAL tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.GeneralViewLockmethodOption | LockmethodView [get, set] |
Returns or sets the lock method setting on the Configuration tab of the View Style Dialog More... | |
unsafe bool | Reference [get, set] |
Returns or sets the status of reference, that toggles a view from active to reference. More... | |
unsafe int | RenderCount [get, set] |
Returns or sets the render count. More... | |
unsafe double | Scale [get, set] |
Returns or sets the scale of a member view. More... | |
unsafe bool | ScaleLabel [get, set] |
Returns or sets the display of scale label. More... | |
unsafe bool | ShowAngleLeadingZeros [get, set] |
Returns or sets the status of leading zeros display in view angle. More... | |
unsafe bool | ShowAngleTrailingZeros [get, set] |
Returns or sets the status of trailing zeros display in view angle. More... | |
unsafe bool | Silhouettes [get, set] |
Returns or sets the status of silhouettes curves, if true silhouettes for selected drawing member views added else silhouettes removed from the selected member views. More... | |
unsafe bool | SnapshotView [get, set] |
Returns or sets the snapshot toggle on the GENERAL tab of the View Style Dialog More... | |
unsafe double | Tolerance [get, set] |
Returns or sets the value of tolerance, that specifies a chord height tolerance value for silhouette and hidden line generation in a given drawing view. More... | |
unsafe bool | UvGrid [get, set] |
Returns or sets the status of UV grid, if true, grid curves for selected drawing member views are added else the grid curves are removed from the selected member views. More... | |
unsafe bool | ViewLabel [get, set] |
Returns or sets the display of view label. More... | |
unsafe NXOpen.Preferences.GeneralViewQualityOption | ViewQuality [get, set] |
Returns or sets the view quality, that provides an alternative way to display model geometry in a drawing view. More... | |
unsafe NXOpen.Preferences.GeneralViewRepresentationOption | ViewRepresentation [get, set] |
Returns or sets the view representation enum on the GENERAL tab of the View Style Dialog More... | |
unsafe NXOpen.Preferences.GeneralWireframeColorSourceOption | WireframeColorSource [get, set] |
Returns or sets the source of the wireframe color for a member view. More... | |
Represents set of General View Styles Preferences applicable to drafting views.
To obtain an instance of this class use Drawings.ViewStyle.General
Created in NX5.0.0
unsafe void NXOpen.Drawings.GeneralViewStyle.SetCenterlines | ( | bool | centerlines | ) |
The status of center line, if true automatically creates linear, cylindrical, and bolt circle centerlines (with a circular instance set) for views where the hole or pin axis is perpendicular or parallel to the plane of the drawing view.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
centerlines |
unsafe void NXOpen.Drawings.GeneralViewStyle.SetFramebarHorizontal | ( | bool | framebarHorizontal | ) |
The status of framebar horizontal, if true automatically creates horizontal framebar for views where the view axis match with ship axis.
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
framebarHorizontal |
unsafe void NXOpen.Drawings.GeneralViewStyle.SetFramebarVertical | ( | bool | framebarVertical | ) |
The status of framebar vertical, if true automatically creates vertical framebar for views where the view axis match with ship axis.
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
framebarVertical |
|
getset |
Returns or sets the value of angle of a member view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the decimal point character to use for view angle display.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the format to use for view angle display.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the precision to use for view angle display.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the value of angle of a member view.
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of Automatic Anchor Point.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of Automatic update, if true then position, hidden lines, silhouettes, view bounds, section views, and section view details updated after a model change else the above items are not updated after a model change.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the boundary status.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display identifier option for a member view.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the expression for scale
Created in NX5.0.0
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the extracted edge, that provides an alternative way to display model geometry in a drawing view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the leagcy view toggle on the GENERAL tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view representation enum on the GENERAL tab of the View Style Dialog
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the lock method setting on the Configuration tab of the View Style Dialog
Created in NX11.0.1
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of reference, that toggles a view from active to reference.
If true, the view is considered a reference view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the render count.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the scale of a member view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display of scale label.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of leading zeros display in view angle.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of trailing zeros display in view angle.
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of silhouettes curves, if true silhouettes for selected drawing member views added else silhouettes removed from the selected member views.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the snapshot toggle on the GENERAL tab of the View Style Dialog
Created in NX8.0.0
Deprecated in NX11.0.1. Use NXOpen.Drawings.GeneralViewStyle.LockmethodView instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the value of tolerance, that specifies a chord height tolerance value for silhouette and hidden line generation in a given drawing view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of UV grid, if true, grid curves for selected drawing member views are added else the grid curves are removed from the selected member views.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display of view label.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view quality, that provides an alternative way to display model geometry in a drawing view.
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the view representation enum on the GENERAL tab of the View Style Dialog
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the source of the wireframe color for a member view.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")