NXOpen .NET Reference
12.0.0
|
Represents set of Shading View style applicable to drafting views. More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe double | CustomAngleTolerance [get, set] |
Returns or sets the custom angle tolerance. More... | |
unsafe double | CustomEdgeTolerance [get, set] |
Returns or sets the custom edge tolerance. More... | |
unsafe double | CustomFaceTolerance [get, set] |
Returns or sets the custom face tolerance. More... | |
unsafe int | OverrideHiddenWireframeColor [get, set] |
Returns or sets the hidden wireframe override color. More... | |
unsafe int | OverrideVisibleWireframeColor [get, set] |
Returns or sets the visible wireframe override color. More... | |
unsafe NXOpen.Preferences.ShadingRenderingStyleOption | RenderingStyle [get, set] |
Returns or sets the rendering style. More... | |
unsafe int | ShadedCutFaceColor [get, set] |
Returns or sets the shaded cut face color. More... | |
unsafe NXOpen.Preferences.ShadingToleranceOption | ShadingTolerance [get, set] |
Returns or sets the shading tolerance. More... | |
unsafe double | Shininess [get, set] |
Returns or sets the shininess tolerance. More... | |
unsafe bool | TwoSidedLight [get, set] |
Returns or sets the two sided light toggle data. More... | |
Represents set of Shading View style applicable to drafting views.
To obtain an instance of this class use Drawings.ViewStyle.Shading
Created in NX5.0.0
|
getset |
Returns or sets the custom angle tolerance.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the custom edge tolerance.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the custom face tolerance.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the hidden wireframe override color.
The value should be between 1 and 216.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the visible wireframe override color.
The value should be between 1 and 216.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the rendering style.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the shaded cut face color.
The value should be between 1 and 216.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the shading tolerance.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the shininess tolerance.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the tag of this object.
|
getset |
Returns or sets the two sided light toggle data.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")