NXOpen .NET Reference
12.0.0
|
Represents set of InheritPmiViewStyle applicable to drafting views. More...
Public Member Functions | |
unsafe void | SetInheritGdt (NXOpen.Preferences.GdtOption gdtOption) |
Inherit GD and T option,that let you inherit GD and T display instances onto the drawing plane or into a drawing member view. More... | |
unsafe void | SetCrosshatchPmiLwsv (bool crosshatch) |
Controls whether the cut faces of an inherited PMI Lightweight section view are cross-hatched or not. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | CrosshatchPmiLwsv [get] |
Returns the cross-hatch setting for the current inherited PMI Lightweight Section View More... | |
unsafe NXOpen.Preferences.PmiOption | InheritPmiMode [get, set] |
Returns or sets the Inherit pmi mode. More... | |
unsafe bool | InheritPmiToDrawing [get, set] |
Returns or sets the status of pmi inherited to drawing. More... | |
unsafe int | InheritPmiTypeMask [get, set] |
Returns or sets the Inherit pmi type mask. More... | |
unsafe bool | PmiDimensionFromRevolved [get, set] |
Returns or sets the status of pmi inherited to drawing. More... | |
Represents set of InheritPmiViewStyle applicable to drafting views.
To obtain an instance of this class use Drawings.ViewStyle.InheritPmi
Created in NX5.0.0
unsafe void NXOpen.Drawings.InheritPmiViewStyle.SetCrosshatchPmiLwsv | ( | bool | crosshatch | ) |
Controls whether the cut faces of an inherited PMI Lightweight section view are cross-hatched or not.
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
crosshatch |
unsafe void NXOpen.Drawings.InheritPmiViewStyle.SetInheritGdt | ( | NXOpen.Preferences.GdtOption | gdtOption | ) |
Inherit GD and T option,that let you inherit GD and T display instances onto the drawing plane or into a drawing member view.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
gdtOption | Inherit GDT option |
|
get |
Returns the cross-hatch setting for the current inherited PMI Lightweight Section View
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the Inherit pmi mode.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of pmi inherited to drawing.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the Inherit pmi type mask.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of pmi inherited to drawing.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the tag of this object.