NXOpen .NET Reference
12.0.0
|
Represents set of Hidden Lines View Style Preferences applicable to drafting views. More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | EdgesHiddenByEdges [get, set] |
Returns or sets the staus of edges hidden by edges. More... | |
unsafe bool | Hiddenline [get, set] |
Returns or sets the status of hiddenline. More... | |
unsafe int | HiddenlineColor [get, set] |
Returns or sets the color of hiddenline. More... | |
unsafe NXOpen.Preferences.Font | HiddenlineFont [get, set] |
Returns or sets the font of hiddenline More... | |
unsafe NXOpen.Preferences.Width | HiddenlineWidth [get, set] |
Returns or sets the width of hiddenline More... | |
unsafe bool | IncludeModelCurves [get, set] |
Returns or sets the status of include model curves More... | |
unsafe bool | InterferingSolids [get, set] |
Returns or sets the status of interfering solids. More... | |
unsafe NXOpen.Preferences.HiddenLineInterferingSolidsOption | InterferingSolidsOption [get, set] |
Returns or sets the status of interfering solids. More... | |
unsafe bool | ReferenceEdgesOnly [get, set] |
Returns or sets the status of reference edges only. More... | |
unsafe bool | SelfHidden [get, set] |
Returns or sets the status of self hidden. More... | |
unsafe NXOpen.Preferences.HiddenLineSmallFeatureOption | SmallFeature [get, set] |
Returns or sets the small feature option. More... | |
unsafe double | SmallFeaturesTolerance [get, set] |
Returns or sets the value of small features tolerance. More... | |
Represents set of Hidden Lines View Style Preferences applicable to drafting views.
To obtain an instance of this class use Drawings.ViewStyle.HiddenLines
Created in NX5.0.0
|
getset |
Returns or sets the staus of edges hidden by edges.
This allows to control the display of edges which are hidden by other overlapping edges.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of hiddenline.
The status affects the appearance of lines in a member view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the color of hiddenline.
The value should be between 1 and 216.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the font of hiddenline
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the width of hiddenline
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of include model curves
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of interfering solids.
This allows the correct rendering of hidden lines in a drawing member view with interfering solids.
Created in NX5.0.0
Deprecated in NX6.0.0. Use Drawings.HiddenLinesViewStyle.InterferingSolidsOption instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of interfering solids.
This allows the correct rendering of hidden lines in a drawing member view with interfering solids.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of reference edges only.
This controls the rendering of hidden edges with annotation. If True, only hidden edges referencing annotations are rendered. Hidden edges not referenced by annotation are not rendered.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of self hidden.
This allows the rendering of edges hidden by their own solid in the selected hidden line color, font, and width settings. If False, the hidden line processing only processes the lines hidden by other solids.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the small feature option.
This allows the simplification or removal of rendering of small features in large scale assembly drawings. Not all small features are considered for simplified rendering. Only if the boundary of a small feature lies completely within a face of the model is the small feature's display modified.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the value of small features tolerance.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the tag of this object.