NXOpen .NET Reference
12.0.0
|
Represents set of Smooth Edges View Style Preferences applicable to drafting views. More...
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe bool | SmoothEdge [get, set] |
Returns or sets the status of smooth edge. More... | |
unsafe int | SmoothEdgeColor [get, set] |
Returns or sets the color of smooth edge. More... | |
unsafe bool | SmoothEdgeEndGaps [get, set] |
Returns or sets the status of smooth edge end gaps. More... | |
unsafe double | SmoothEdgeEndGapsData [get, set] |
Returns or sets the value of smooth edge end gaps. More... | |
unsafe NXOpen.Preferences.Font | SmoothEdgeFont [get, set] |
Returns or sets the font of smooth edge. More... | |
unsafe bool | SmoothEdgeTolerance [get, set] |
Returns or sets the status of smooth edge angle tolerance. More... | |
unsafe double | SmoothEdgeToleranceData [get, set] |
Returns or sets the value of smooth edge angle tolerance in degrees. More... | |
unsafe NXOpen.Preferences.Width | SmoothEdgeWidth [get, set] |
Returns or sets the width of smooth edge. More... | |
Represents set of Smooth Edges View Style Preferences applicable to drafting views.
To obtain an instance of this class use Drawings.ViewStyle.SmoothEdges
Created in NX5.0.0
|
getset |
Returns or sets the status of smooth edge.
If True then it enables the smooth edge options.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the color of smooth edge.
The value should be between 1 and 216.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of smooth edge end gaps.
If True, the visible ends are suppressed from the display. The length of the suppressed end is in drawing units and is controlled by the value set in the End Gap field. If False, the visible ends are not suppressed from the display.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the value of smooth edge end gaps.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the font of smooth edge.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the status of smooth edge angle tolerance.
If True, the value set in the Tolerance Data field is used. If False, the system default tolerance is used.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the value of smooth edge angle tolerance in degrees.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the width of smooth edge.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the tag of this object.