NXOpen .NET Reference
12.0.0
|
Represents set of Orientation View Style Preferences applicable to drafting views. More...
Public Member Functions | |
unsafe void | ReverseRotationVector () |
Reverse the rotation vector. More... | |
unsafe void | ReverseHingeLine () |
Reverse the hinge line. More... | |
unsafe void | Restore () |
Removes the associativity to the defined plane (if it existed) and returns the member view to its orientation with the model with respect to the Absolute Coordinate System. More... | |
unsafe void | OrientView (NXOpen.Matrix3x3 matrix) |
Orients the view. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
unsafe NXOpen.Direction | HingeLine [get, set] |
Returns or sets the hinge line for an existing auxillary view. More... | |
unsafe NXOpen.Xform | RotationPlane [get, set] |
Returns or sets the rotation plane. More... | |
unsafe NXOpen.Direction | RotationXDirection [get, set] |
Returns or sets the rotation in x-direction for the drawing member view which stays parallel to the x-axis drawing coordinate. More... | |
Represents set of Orientation View Style Preferences applicable to drafting views.
To obtain an instance of this class use Drawings.ViewStyle.Orientation
Created in NX5.0.0
unsafe void NXOpen.Drawings.OrientationViewStyle.OrientView | ( | NXOpen.Matrix3x3 | matrix | ) |
Orients the view.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
matrix | Orientation relative to the absolute coordinate system. Must be orthonormal. |
unsafe void NXOpen.Drawings.OrientationViewStyle.Restore | ( | ) |
Removes the associativity to the defined plane (if it existed) and returns the member view to its orientation with the model with respect to the Absolute Coordinate System.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.OrientationViewStyle.ReverseHingeLine | ( | ) |
Reverse the hinge line.
The direction of this vector determines how the view is rendered.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.OrientationViewStyle.ReverseRotationVector | ( | ) |
Reverse the rotation vector.
The direction of this vector determines how the view is rendered.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
|
getset |
Returns or sets the hinge line for an existing auxillary view.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the rotation plane.
Created in NX5.0.0
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the rotation in x-direction for the drawing member view which stays parallel to the x-axis drawing coordinate.
The orientation of the view is associative to the x-direction.
Created in NX5.0.0
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the tag of this object.