NXOpen .NET Reference
12.0.0
|
Represents set of Base View Style Preferences applicable to drafting views. More...
Public Member Functions | |
unsafe void | SetFacetedRepresentation (bool isFacetedRepresentation) |
The status of faceted representation, if True the clipping bounds are inherited, else the imported model view is placed on the drawing with an Automatic Rectangular Boundary. More... | |
unsafe void | SetInheritClippingBoundary (bool isInheritClippingBoundary) |
The status of inherit clipping boundary, if True the model view's clipping boundary are inherited when model view is imported onto the drawing, else the imported model view is placed on the drawing with an Automatic Rectangular Boundary. More... | |
unsafe void | SetTransferAnnotation (bool isTransferAnnotation) |
The status of transfer annotation controls whether or not annotations created in a model view are transferred to the drawing when a view is imported. More... | |
unsafe void | SetAssemblyArrangement (string config) |
Sets the configuration for the arrangement in assembly after an arrangement part file is loaded. More... | |
unsafe void | LoadModelFromPart (string loadPartName, bool loadPartToggle) |
To load the assemblies arrangement part file. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents set of Base View Style Preferences applicable to drafting views.
To obtain an instance of this class use Drawings.ViewStyle.BaseView
Created in NX5.0.0
unsafe void NXOpen.Drawings.BaseViewStyle.LoadModelFromPart | ( | string | loadPartName, |
bool | loadPartToggle | ||
) |
To load the assemblies arrangement part file.
If the logical argument is True, the part would be loaded.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
loadPartName | name of the loaded part |
loadPartToggle | True or False status for loading the part. |
unsafe void NXOpen.Drawings.BaseViewStyle.SetAssemblyArrangement | ( | string | config | ) |
Sets the configuration for the arrangement in assembly after an arrangement part file is loaded.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
config | name of the configuration for the arrangement |
unsafe void NXOpen.Drawings.BaseViewStyle.SetFacetedRepresentation | ( | bool | isFacetedRepresentation | ) |
The status of faceted representation, if True the clipping bounds are inherited, else the imported model view is placed on the drawing with an Automatic Rectangular Boundary.
Created in NX5.0.0
Deprecated in NX8.5.1. Use Drawings.GeneralViewStyle.ViewRepresentation instead.
License requirements: drafting ("DRAFTING")
isFacetedRepresentation |
unsafe void NXOpen.Drawings.BaseViewStyle.SetInheritClippingBoundary | ( | bool | isInheritClippingBoundary | ) |
The status of inherit clipping boundary, if True the model view's clipping boundary are inherited when model view is imported onto the drawing, else the imported model view is placed on the drawing with an Automatic Rectangular Boundary.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
isInheritClippingBoundary | Inherit XY clipping boundaries of model |
unsafe void NXOpen.Drawings.BaseViewStyle.SetTransferAnnotation | ( | bool | isTransferAnnotation | ) |
The status of transfer annotation controls whether or not annotations created in a model view are transferred to the drawing when a view is imported.
Created in NX5.0.0
License requirements: drafting ("DRAFTING")
isTransferAnnotation |
|
get |
Returns the tag of this object.