NXOpen .NET Reference
12.0.0
|
Represents a collection of NXOpen.Drawings.SectionLine s. More...
Public Member Functions | |
NXOpen.Drawings.SectionLine[] | ToArray () |
Returns an array of NXOpen.Drawings.SectionLine objects. More... | |
unsafe NXOpen.Drawings.SectionLineBuilder | CreateSectionLineBuilder (NXOpen.Drawings.SectionLine sectionLine) |
Creates the section line builder More... | |
unsafe NXOpen.Drawings.SectionLineSegmentBuilder | CreateSectionLineSegmentBuilder () |
Creates the section line segment builder More... | |
unsafe NXOpen.Drawings.SectionLineStyleBuilder | CreateSectionLineStyleBuilder (NXOpen.Drawings.SectionLine sectionline) |
Creates the Section Line Style Builder More... | |
unsafe NXOpen.Drawings.SketchSectionLineBuilder | CreateSketchSectionLineBuilder (NXOpen.Drawings.SectionLine sectionLine) |
Creates the Sketch Section Line builder More... | |
unsafe string | GenerateSectionLineLabelAttribute (NXOpen.Annotations.BaseNote note) |
Generates a parametric text attribute that is similar to the current section line label but contains the section line segment information. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of NXOpen.Drawings.SectionLine s.
Use DraftingManager.SectionLines to get the instance of this class.
Created in NX6.0.0
unsafe NXOpen.Drawings.SectionLineBuilder NXOpen.Drawings.SectionLineCollection.CreateSectionLineBuilder | ( | NXOpen.Drawings.SectionLine | sectionLine | ) |
Creates the section line builder
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.SectionLineSegments instead.
License requirements: drafting ("DRAFTING")
sectionLine |
unsafe NXOpen.Drawings.SectionLineSegmentBuilder NXOpen.Drawings.SectionLineCollection.CreateSectionLineSegmentBuilder | ( | ) |
Creates the section line segment builder
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.SectionLineSegments instead.
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Drawings.SectionLineStyleBuilder NXOpen.Drawings.SectionLineCollection.CreateSectionLineStyleBuilder | ( | NXOpen.Drawings.SectionLine | sectionline | ) |
Creates the Section Line Style Builder
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder instead.
License requirements: drafting ("DRAFTING")
sectionline |
unsafe NXOpen.Drawings.SketchSectionLineBuilder NXOpen.Drawings.SectionLineCollection.CreateSketchSectionLineBuilder | ( | NXOpen.Drawings.SectionLine | sectionLine | ) |
Creates the Sketch Section Line builder
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
sectionLine |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe string NXOpen.Drawings.SectionLineCollection.GenerateSectionLineLabelAttribute | ( | NXOpen.Annotations.BaseNote | note | ) |
Generates a parametric text attribute that is similar to the current section line label but contains the section line segment information.
Note that the text in the section line note is not overwritten.
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
note | The section line note to generate the attribute from |
NXOpen.Drawings.SectionLine [] NXOpen.Drawings.SectionLineCollection.ToArray | ( | ) |
Returns an array of NXOpen.Drawings.SectionLine objects.
|
get |
Returns the tag of this object.