NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.SectionView builder More...
Public Types | |
enum | SectionViewModeType { Dynamic, StandAlone } |
Section Line Mode More... | |
enum | SectionLineType { SimpleStepped, Half, Revolved, PointToPoint, PointAndAngle } |
Section Line type More... | |
enum | SectionCutType { FullPart, SectionedPart } |
Section Line Cut type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Drawings.SectionView builder
To create a new instance of this class, use NXOpen.Drawings.DraftingViewCollection.CreateSectionViewBuilder
Default values.
Property | Value |
---|---|
CreateFolded |
1 |
SecondaryComponents.ObjectType |
PrimaryGeometry |
SectionViewTool.Orientation |
0 |
ViewPlacement.AlignmentMethod |
Infer |
ViewPlacement.AlignmentOption |
ToView |
ViewStyle.ViewStyleGeneral.AngleSetting.Angle.Value |
0 |
ViewStyle.ViewStyleGeneral.AngleSetting.Associative |
0 |
ViewStyle.ViewStyleGeneral.AngleSetting.EvaluationPlane |
DrawingSheet |
ViewStyle.ViewStyleGeneral.Scale.Denominator |
1.0 |
ViewStyle.ViewStyleGeneral.Scale.Numerator |
1.0 |
ViewStyle.ViewStyleGeneral.Scale.ScaleType |
Ratio |
ViewStyle.ViewStyleOrientation.HingeLine.ReverseDirection |
false |
ViewStyle.ViewStyleOrientation.HingeLine.VectorOption |
Inferred |
ViewStyle.ViewStyleOrientation.Ovt.AssociativeOrientation |
0 |
ViewUnfolded (deprecated) |
1 |
Created in NX6.0.0
|
getset |
Returns or sets the create folded
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the hidden objects
Created in NX6.0.0
License requirements: None.
|
get |
Returns the non sectioned objects
Created in NX6.0.0
License requirements: None.
|
get |
Returns the selected parent view
Created in NX10.0.0
License requirements: None.
|
get |
Returns the list of secondary objects in the view
Created in NX11.0.0
License requirements: None.
|
get |
Returns the section Line
Created in NX6.0.0
License requirements: None.
|
get |
Returns the section line segment builder
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the section line mode
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the section view tool
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the section line type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the view orientation
Created in NX6.0.0
License requirements: None.
|
get |
Returns the view placement
Created in NX6.0.0
License requirements: None.
|
get |
Returns the view style
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the view unfolded toggle
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.SectionViewBuilder.CreateFolded
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")