NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.ViewPlacementBuilder . More...
Public Types | |
enum | Method { Infer, Horizontal, Vertical, PerpendicularToLine, Overlay, PerpendicularToHingeLine, Max } |
view method More... | |
enum | Option { ToView, ModelPoint, PointToPoint } |
view option More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Drawings.ViewPlacementBuilder.Method | AlignmentMethod [get, set] |
Returns or sets the alignment method More... | |
unsafe NXOpen.Drawings.ViewPlacementBuilder.Option | AlignmentOption [get, set] |
Returns or sets the alignment option used to indicate what points in the views to align. More... | |
unsafe NXOpen.SelectTaggedObject | AlignmentPoint [get] |
Returns the point to align to. More... | |
unsafe NXOpen.Direction | AlignmentVector [get, set] |
Returns or sets the vector to align along. More... | |
unsafe NXOpen.Drawings.SelectDraftingView | AlignmentView [get] |
Returns the view to align to. More... | |
unsafe bool | Associative [get, set] |
Returns or sets the flag used to create a persistent alignment More... | |
unsafe NXOpen.SelectTaggedObject | CandidatePoint [get] |
Returns the point to align in the view being edited. More... | |
unsafe bool | LockOffset [get, set] |
Returns or sets the lock offset flag. More... | |
unsafe double | Offset [get, set] |
Returns or sets the offset. More... | |
unsafe NXOpen.SelectNXObject | Placement [get] |
Returns the placement location. More... | |
Represents a NXOpen.Drawings.ViewPlacementBuilder .
This class is used to define the origin of a view.
Created in NX6.0.0
view method
unsafe bool NXOpen.Drawings.ViewPlacementBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the alignment method
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the alignment option used to indicate what points in the views to align.
The alignment option is not used when the alignment method is set to NXOpen.Drawings.ViewPlacementBuilder.Method.Infer .
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the point to align to.
This point is only required for the NXOpen.Drawings.ViewPlacementBuilder.Option.ModelPoint and NXOpen.Drawings.ViewPlacementBuilder.Option.PointToPoint alignment options. The point is required for all alignment methods except for NXOpen.Drawings.ViewPlacementBuilder.Method.Infer . This point may be specified by either selecting an object of NXOpen.Point class or not selecting an object and specifying a NXOpen.Point3d selected object point.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the vector to align along.
The vector is only required for the NXOpen.Drawings.ViewPlacementBuilder.Method.PerpendicularToLine alignment method. The vector must be set regardless of the alignment option.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the view to align to.
The view is required for all alignment options. The view is required for all alignment methods except for NXOpen.Drawings.ViewPlacementBuilder.Method.Infer .
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the flag used to create a persistent alignment
Created in NX8.5.0
License requirements to get this property: drafting ("DRAFTING")
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the point to align in the view being edited.
This point is only required for the NXOpen.Drawings.ViewPlacementBuilder.Option.PointToPoint alignment option. The point is required for all alignment methods except NXOpen.Drawings.ViewPlacementBuilder.Method.Infer . This point may be specified by either selecting an object of NXOpen.Point class or not selecting an object and specifying a NXOpen.Point3d selected object point.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the lock offset flag.
Use the offset property if this flag is set to true.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the offset.
If the lock offset flag is set to true then the offset will be applied. The offset has no meaning when used with the NXOpen.Drawings.ViewPlacementBuilder.Method.Overlay . If the NXOpen.Drawings.ViewPlacementBuilder.Method.Infer method is set, then the offset is defined as the distance from the view to its parent view. For all other methods, the offset is defined as the distance along the line being aligned to.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the placement location.
The location may be specified by either selecting an object of NXOpen.Point class or not selecting an object and specifying a NXOpen.Point3d selected object point. If the alignment method is set to NXOpen.Drawings.ViewPlacementBuilder.Method.Infer then the location defines the position of the view's center. The location is not necessarily the position of the view. The location provides a hint point that helps determine the view's position based on the alignment method and alignment point specified.
Created in NX6.0.0
License requirements: None.