NXOpen .NET Reference
12.0.0
|
This builder allows the user to select a view in which component objects can be designated as primary or secondary geometry More...
Public Types | |
enum | Geometry { PrimaryGeometry, SecondaryGeometry } |
type of geometry More... | |
Public Member Functions | |
unsafe void | ResetListToGlobal () |
Reset list of components to those specified by Properties->Drawings->Secondary Geometry More... | |
unsafe void | InitializeListFromObject (NXOpen.NXObject inputObject) |
Initialize list of components from the input object's components list. More... | |
unsafe void | ClearSecondaryComponentList () |
Clears the secondary component list. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Drawings.DraftingComponentSelectionBuilder.Geometry | ObjectType [get, set] |
Returns or sets the object type More... | |
unsafe NXOpen.SelectNXObjectList | Objects [get] |
Returns the selected objects (part occurrences) based on current object type More... | |
unsafe NXOpen.Part | Part [get, set] |
Returns or sets the part to use for populating the primary and secondary components object list More... | |
unsafe NXOpen.Part | PartForKF [get] |
Returns the part to use for populating the primary and secondary components object list More... | |
This builder allows the user to select a view in which component objects can be designated as primary or secondary geometry
Created in NX11.0.0
unsafe void NXOpen.Drawings.DraftingComponentSelectionBuilder.ClearSecondaryComponentList | ( | ) |
Clears the secondary component list.
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.Drawings.DraftingComponentSelectionBuilder.InitializeListFromObject | ( | NXOpen.NXObject | inputObject | ) |
Initialize list of components from the input object's components list.
Created in NX11.0.0
License requirements: None.
inputObject |
unsafe void NXOpen.Drawings.DraftingComponentSelectionBuilder.ResetListToGlobal | ( | ) |
Reset list of components to those specified by Properties->Drawings->Secondary Geometry
Created in NX11.0.0
License requirements: None.
unsafe bool NXOpen.Drawings.DraftingComponentSelectionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the selected objects (part occurrences) based on current object type
Created in NX11.0.0
License requirements: None.
|
getset |
Returns or sets the object type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the part to use for populating the primary and secondary components object list
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the part to use for populating the primary and secondary components object list
Created in NX11.0.0
License requirements: None.