NXOpen .NET Reference
12.0.0
|
Represents a class Drawings. More...
Public Member Functions | |
unsafe void | UpdateAfterParentViewMove () |
Update the section line segments builder in case of parent view move More... | |
Properties | |
unsafe NXOpen.Point | RotationPoint [get, set] |
Returns or sets the rotation point More... | |
unsafe NXOpen.Point3d | SectionLineOnlyPlacementOrigin [get, set] |
Returns or sets the section line only placement origin center in inferred mode More... | |
unsafe NXOpen.Drawings.SectionLineSegmentPointListBuilder | SegmentLocation [get] |
Returns the segment location More... | |
unsafe NXOpen.Drawings.SectionLineSegmentPointListBuilder | SegmentLocationForSecondLeg [get] |
Returns the segment location to add segments to revolved section line second leg More... | |
unsafe bool | SingleLeg [get, set] |
Returns or sets the single leg More... | |
Represents a class Drawings.
SectionLineSegmentsBuilder.
Created in NX10.0.0
unsafe void NXOpen.Drawings.SectionLineSegmentsBuilder.UpdateAfterParentViewMove | ( | ) |
Update the section line segments builder in case of parent view move
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
|
getset |
Returns or sets the rotation point
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the section line only placement origin center in inferred mode
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the segment location
Created in NX10.0.0
License requirements: None.
|
get |
Returns the segment location to add segments to revolved section line second leg
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the single leg
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: None.