NXOpen .NET Reference
12.0.0
|
Represents SectionLineSegmentPointListBuilder class. More...
Properties | |
unsafe int | Length [get] |
Returns the number of NXOpen.Drawings.SectionLineSegmentPointBuilder objects in the list More... | |
Represents SectionLineSegmentPointListBuilder class.
This class maintains a list of NXOpen.Drawings.SectionLineSegmentPointBuilder objects and manages them.
Created in NX10.0.0
unsafe NXOpen.Drawings.SectionLineSegmentPointBuilder NXOpen.Drawings.SectionLineSegmentPointListBuilder.AddCutSegment | ( | NXOpen.Point | location | ) |
Creates a new NXOpen.Drawings.SectionLineSegmentPointBuilder object
Created in NX10.0.0
License requirements: None.
location |
unsafe NXOpen.Drawings.SectionLineSegmentPointBuilder NXOpen.Drawings.SectionLineSegmentPointListBuilder.AddCutSegment | ( | NXOpen.Point | location, |
NXOpen.Drawings.SectionLineSegmentPointBuilder | referencedCutSegment | ||
) |
Creates a new NXOpen.Drawings.SectionLineSegmentPointBuilder In case of point to point section line ,new segment is added at location prior to reference cut segment specified.
If reference cut segment is not specified , new segment is added prior to last arrow segment.
Created in NX10.0.0
License requirements: None.
location | |
referencedCutSegment | reference SectionLineSegmentPointBuilder |
unsafe void NXOpen.Drawings.SectionLineSegmentPointListBuilder.Append | ( | NXOpen.Drawings.SectionLineSegmentPointBuilder | pointData | ) |
Appends NXOpen.Drawings.SectionLineSegmentPointBuilder object to the end of the list
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
pointData |
unsafe void NXOpen.Drawings.SectionLineSegmentPointListBuilder.Clear | ( | ) |
Deletes all NXOpen.Drawings.SectionLineSegmentPointBuilder objects from the list
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Drawings.SectionLineSegmentPointBuilder NXOpen.Drawings.SectionLineSegmentPointListBuilder.CreateSectionLineSegmentPointBuilder | ( | ) |
Creates a new NXOpen.Drawings.SectionLineSegmentPointBuilder object
Created in NX10.0.0
License requirements: None.
unsafe void NXOpen.Drawings.SectionLineSegmentPointListBuilder.Delete | ( | NXOpen.Drawings.SectionLineSegmentPointBuilder | point | ) |
Deletes a given NXOpen.Drawings.SectionLineSegmentPointBuilder object from the list
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
point |
unsafe void NXOpen.Drawings.SectionLineSegmentPointListBuilder.Delete | ( | int | index | ) |
Deletes NXOpen.Drawings.SectionLineSegmentPointBuilder object of a certain index from the list
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
index |
unsafe NXOpen.Drawings.SectionLineSegmentPointBuilder NXOpen.Drawings.SectionLineSegmentPointListBuilder.FindItem | ( | int | index | ) |
Returns NXOpen.Drawings.SectionLineSegmentPointBuilder object at the input index.
May be NULL if not found.
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
index | index of object to return |
unsafe NXOpen.Drawings.SectionLineSegmentPointBuilder [] NXOpen.Drawings.SectionLineSegmentPointListBuilder.GetContents | ( | ) |
Queries all the NXOpen.Drawings.SectionLineSegmentPointBuilder objects
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
unsafe int NXOpen.Drawings.SectionLineSegmentPointListBuilder.GetIndex | ( | NXOpen.Drawings.SectionLineSegmentPointBuilder | point | ) |
Finds index of NXOpen.Drawings.SectionLineSegmentPointBuilder object in the list
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
point |
unsafe void NXOpen.Drawings.SectionLineSegmentPointListBuilder.Insert | ( | int | insertBeforeIndex, |
NXOpen.Drawings.SectionLineSegmentPointBuilder | point | ||
) |
Inserts NXOpen.Drawings.SectionLineSegmentPointBuilder object in the list before a given position
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
insertBeforeIndex | |
point |
unsafe void NXOpen.Drawings.SectionLineSegmentPointListBuilder.MoveSegment | ( | NXOpen.Drawings.SectionLineSegmentPointBuilder | point, |
NXOpen.Point | pointspecified | ||
) |
Moves a given NXOpen.Drawings.SectionLineSegmentPointBuilder object from the list
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
point | |
pointspecified |
unsafe void NXOpen.Drawings.SectionLineSegmentPointListBuilder.SetContents | ( | NXOpen.Drawings.SectionLineSegmentPointBuilder[] | points | ) |
Sets array of NXOpen.Drawings.SectionLineSegmentPointBuilder objects in the list.
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
points |
|
get |
Returns the number of NXOpen.Drawings.SectionLineSegmentPointBuilder objects in the list
Created in NX10.0.0
License requirements: drafting ("DRAFTING")