NXOpen .NET Reference
12.0.0
|
Represents a ViewOrientationBuilder. More...
Public Types | |
enum | Orientation { Orthographic, InheritOrientation, UseParentOrientation, UseParentOrienation = 2, SectionExisting } |
This enum represents view orientation type. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Drawings.ViewOrientationBuilder.Orientation | OrientationType [get, set] |
Returns or sets the orientation type More... | |
unsafe NXOpen.SelectView | SelectView [get] |
Returns the select view More... | |
Represents a ViewOrientationBuilder.
The View Orientation Block is used to specify orientation of the view, and the view being inherited or sectioned, if needed.
Created in NX6.0.0
This enum represents view orientation type.
Drawings.ViewOrientationBuilder.Orientation.InheritOrientation and Drawings.ViewOrientationBuilder.Orientation.SectionExisting options require a view selection.
unsafe bool NXOpen.Drawings.ViewOrientationBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the orientation type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the select view
Created in NX6.0.0
License requirements: None.