NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.SectionLineSegmentBuilder . More...
Public Types | |
enum | Types { Angle, Cut, Bend } |
the point More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the angle. More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point More... | |
unsafe NXOpen.Drawings.SectionLineSegmentBuilder.Types | Type [get, set] |
Returns or sets the section line segment type More... | |
Represents a NXOpen.Drawings.SectionLineSegmentBuilder .
This class is used by the following classes to create and/or edit a section line segment: NXOpen.Drawings.SteppedSectionLine NXOpen.Drawings.RevolvedSectionLine NXOpen.Drawings.PointToPointSectionLine NXOpen.Drawings.PointAndAngleSectionLine NXOpen.Drawings.PictorialSectionLine
To create a new instance of this class, use NXOpen.Drawings.SectionLineCollection.CreateSectionLineSegmentBuilder
Created in NX6.0.0
the point
Enumerator | |
---|---|
Angle |
Section line cut segment used by: NXOpen.Drawings.PointAndAngleSectionLineBuilder . |
Cut |
Section line cut segment used by: NXOpen.Drawings.PointToPointSectionLineBuilder NXOpen.Drawings.RevolvedSectionLineBuilder NXOpen.Drawings.SteppedSectionLineBuilder |
Bend |
Section line bend segment used by: NXOpen.Drawings.PointToPointSectionLineBuilder NXOpen.Drawings.RevolvedSectionLineBuilder NXOpen.Drawings.SteppedSectionLineBuilder |
unsafe bool NXOpen.Drawings.SectionLineSegmentBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the angle.
The segment angle is only valid for segments of type NXOpen.Drawings.SectionLineSegmentBuilder.Types.Angle . The angle is defined to be the angle between the drawing's X direction and the segment.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the section line segment type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")