NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.RevolvedSectionLineBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point | EndLocation1 [get, set] |
Returns or sets the end location 1 which determines the position of the first arrow segment in the section line. More... | |
unsafe NXOpen.Point | EndLocation2 [get, set] |
Returns or sets the end location 2 which determines the position of the second arrow segment in the section line More... | |
unsafe NXOpen.Drawings.SectionLineSegmentBuilderList | Leg1 [get] |
Returns the list of cut and bend segments for the first leg. More... | |
unsafe NXOpen.Drawings.SectionLineSegmentBuilderList | Leg2 [get] |
Returns the list of cut and bend segments for the second leg. More... | |
unsafe NXOpen.Point | RotationPoint [get, set] |
Returns or sets the rotation point. More... | |
unsafe bool | SingleLeg [get, set] |
Returns or sets the single leg indicator. More... | |
Represents a NXOpen.Drawings.RevolvedSectionLineBuilder .
This class is used to create or edit a NXOpen.Drawings.RevolvedSectionLine .
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.SectionViewType instead.
unsafe bool NXOpen.Drawings.RevolvedSectionLineBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the end location 1 which determines the position of the first arrow segment in the section line.
Created in NX6.0.0
Deprecated in NX10.0.0. This API is not supported yet and should not be used.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the end location 2 which determines the position of the second arrow segment in the section line
Created in NX6.0.0
Deprecated in NX10.0.0. This API is not supported yet and should not be used.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the list of cut and bend segments for the first leg.
The list will contain NXOpen.Drawings.SectionLineSegmentBuilder.Types.Cut and NXOpen.Drawings.SectionLineSegmentBuilder.Types.Bend types of NXOpen.Drawings.SectionLineSegmentBuilder segments.
Note that there is no order to the elements of this list since the order is determined by the hinge and arrow direction.
Created in NX6.0.0
Deprecated in NX10.0.0. This API is not supported yet and should not be used.
License requirements: None.
|
get |
Returns the list of cut and bend segments for the second leg.
This leg is not valid if the single leg indicator is set.
The list will contain NXOpen.Drawings.SectionLineSegmentBuilder.Types.Cut and NXOpen.Drawings.SectionLineSegmentBuilder.Types.Bend types of NXOpen.Drawings.SectionLineSegmentBuilder segments.
Note that there is no order to the elements of this list since the order is determined by the hinge and arrow direction.
Created in NX6.0.0
Deprecated in NX10.0.0. This API is not supported yet and should not be used.
License requirements: None.
|
getset |
Returns or sets the rotation point.
The rotation point identifies position of the axis that the section line is to revolve about.
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionLineSegmentsBuilder.RotationPoint
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the single leg indicator.
Set this flag to true to create a revolved section line that contains only one leg.
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionLineSegmentsBuilder.SingleLeg
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")