NXOpen .NET Reference
12.0.0
|
Revolved Section Line is used to create section views which are revolved about an axis. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.DisplayableObject | |
unsafe void | Blank () |
Blanks the object. More... | |
unsafe void | Unblank () |
Unblanks the object. More... | |
unsafe void | Highlight () |
Highlights the object. More... | |
unsafe void | Unhighlight () |
Unhighlights the object. More... | |
unsafe void | SetNameLocation (NXOpen.Point3d location) |
Sets the location of the object's name. More... | |
unsafe void | RedisplayObject () |
Redisplays the object in all views. More... | |
unsafe void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
Properties inherited from NXOpen.Drawings.SectionLine | |
unsafe bool | IsRetained [get] |
Returns a flag indicating whether the section line is retained More... | |
Revolved Section Line is used to create section views which are revolved about an axis.
A revolved section line can contain a single revolved cut, or it can contain steps to form multiple cuts. In either case, all cut planes resulting from the section line cuts are revolved into a common plane for the Revolved Section View.
To create or edit an instance of this class, use NXOpen.Drawings.SectionViewBuilder
Created in NX6.0.0