NXOpen .NET Reference
12.0.0
|
Represents an object that manages drafting objects and member views. More...
Public Member Functions | |
unsafe void | VersionUpAllDraftingObjects () |
Converts all older drafting objects (including member views) in the part to the latest version. More... | |
unsafe void | VersionUpSelectedDraftingObjects (NXOpen.NXObject[] draftingObjects) |
Converts selected drafting objects (including member views) in the part to the latest version. More... | |
unsafe NXOpen.Annotations.ImportSymbolBuilder | CreateImportSymbolBuilder () |
Creates the Builder for the Symbol Importer More... | |
unsafe NXOpen.Drawings.MarkAsTemplateBuilder | CreateMarkAsTemplateBuilder () |
Creates a NXOpen.Drawings.MarkAsTemplateBuilder More... | |
unsafe NXOpen.Drawings.SheetZoneReferenceBuilder | CreateSheetZoneReferenceBuilder () |
Creates the Sheet Zone Reference builder More... | |
unsafe NXOpen.Annotations.ImportAutocadBlockBuilder | CreateImportAutocadBlockBuilder () |
Creates the Builder for the AutoCAD Block Importer More... | |
unsafe bool | GetTemplateInstantiationIsComplete () |
Get the drawing template instantiation status More... | |
unsafe void | SetTemplateInstantiationIsComplete (bool templateInstantiationStatus) |
Set the drawing template instantiation status More... | |
unsafe void | AddCutObject (NXOpen.DisplayableObject @object) |
Identify object to be drawn as Cut in Drafting More... | |
unsafe void | RestoreUnpastedObjects () |
Restores unpasted cut objects to their original drawing state More... | |
unsafe void | RestoreUnpastedObjectsOfPart (NXOpen.Part partOfUnpastedObject) |
Restores unpasted cut objects of the specified part to their original drawing state More... | |
unsafe bool | IsCutObject (NXOpen.DisplayableObject @object) |
Is this object to be drawn as Cut? More... | |
unsafe NXOpen.Drawings.DrawingsPropertiesBuilder | CreateDrawingsPropertiesBuilder (NXOpen.DisplayableObject[] objects) |
Create the DrawingsPropertiesBuilder More... | |
unsafe void | EnterDraftingApplication () |
Enter the drafting application More... | |
unsafe void | ExitDraftingApplication () |
Exit the drafting application More... | |
unsafe void | SetDrawingLayout (bool setToDrawingLayout) |
Set a drafting layout More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.Drawings.SectionLineCollection | SectionLines [get] |
Section Line Collection More... | |
NXOpen.Drafting.AutomationManager | AutomationManager [get] |
Returns the NXOpen.Drafting.AutomationManager belonging to this session More... | |
NXOpen.Drawings.BordersAndZonesCollection | BordersAndZonesObjects [get] |
Borders and Zones Collection More... | |
Represents an object that manages drafting objects and member views.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX4.0.0
unsafe void NXOpen.DraftingManager.AddCutObject | ( | NXOpen.DisplayableObject @ | object | ) |
Identify object to be drawn as Cut in Drafting
Created in NX8.0.0
License requirements: None.
object |
unsafe NXOpen.Drawings.DrawingsPropertiesBuilder NXOpen.DraftingManager.CreateDrawingsPropertiesBuilder | ( | NXOpen.DisplayableObject[] | objects | ) |
Create the DrawingsPropertiesBuilder
Created in NX11.0.0
License requirements: drafting ("DRAFTING")
objects | the array of part occurrences |
unsafe NXOpen.Annotations.ImportAutocadBlockBuilder NXOpen.DraftingManager.CreateImportAutocadBlockBuilder | ( | ) |
Creates the Builder for the AutoCAD Block Importer
Created in NX8.0.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Annotations.ImportSymbolBuilder NXOpen.DraftingManager.CreateImportSymbolBuilder | ( | ) |
Creates the Builder for the Symbol Importer
Created in NX7.5.0
License requirements: nx_layout ("NX Layout")
unsafe NXOpen.Drawings.MarkAsTemplateBuilder NXOpen.DraftingManager.CreateMarkAsTemplateBuilder | ( | ) |
Creates a NXOpen.Drawings.MarkAsTemplateBuilder
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
unsafe NXOpen.Drawings.SheetZoneReferenceBuilder NXOpen.DraftingManager.CreateSheetZoneReferenceBuilder | ( | ) |
Creates the Sheet Zone Reference builder
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.DraftingManager.EnterDraftingApplication | ( | ) |
Enter the drafting application
Created in NX11.0.0
License requirements: None.
unsafe void NXOpen.DraftingManager.ExitDraftingApplication | ( | ) |
Exit the drafting application
Created in NX11.0.0
License requirements: None.
unsafe bool NXOpen.DraftingManager.GetTemplateInstantiationIsComplete | ( | ) |
Get the drawing template instantiation status
Created in NX8.0.0
License requirements: None.
unsafe bool NXOpen.DraftingManager.IsCutObject | ( | NXOpen.DisplayableObject @ | object | ) |
Is this object to be drawn as Cut?
Created in NX8.0.0
License requirements: None.
object |
unsafe void NXOpen.DraftingManager.RestoreUnpastedObjects | ( | ) |
Restores unpasted cut objects to their original drawing state
This method is used by NX user interface to restore drafting objects that were cut but not pasted. If called by an automation program, this method can cause unexpected results.
Created in NX8.0.0
License requirements: None.
unsafe void NXOpen.DraftingManager.RestoreUnpastedObjectsOfPart | ( | NXOpen.Part | partOfUnpastedObject | ) |
Restores unpasted cut objects of the specified part to their original drawing state
Created in NX11.0.0
License requirements: None.
partOfUnpastedObject |
unsafe void NXOpen.DraftingManager.SetDrawingLayout | ( | bool | setToDrawingLayout | ) |
Set a drafting layout
Created in NX11.0.0
License requirements: None.
setToDrawingLayout | true for drafting drawing layout, false for drafting model layout |
unsafe void NXOpen.DraftingManager.SetTemplateInstantiationIsComplete | ( | bool | templateInstantiationStatus | ) |
Set the drawing template instantiation status
Created in NX8.0.0
License requirements: drafting ("DRAFTING")
templateInstantiationStatus |
unsafe void NXOpen.DraftingManager.VersionUpAllDraftingObjects | ( | ) |
Converts all older drafting objects (including member views) in the part to the latest version.
Created in NX4.0.0
License requirements: None.
unsafe void NXOpen.DraftingManager.VersionUpSelectedDraftingObjects | ( | NXOpen.NXObject[] | draftingObjects | ) |
Converts selected drafting objects (including member views) in the part to the latest version.
Created in NX4.0.0
License requirements: None.
draftingObjects |
|
get |
Returns the NXOpen.Drafting.AutomationManager belonging to this session
Created in NX8.0.0
|
get |
Borders and Zones Collection
Created in NX8.0.0
|
get |
Section Line Collection
Created in NX6.0.0
|
get |
Returns the tag of this object.