NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.SectionLineBuilder . More...
Public Types | |
enum | Types { SimpleOrStepped, Half, Revolved, PointToPoint, PointAndAngle, Pictorial, HalfPictorial, Oriented } |
Section Line type More... | |
Properties | |
unsafe NXOpen.Direction | ArrowDirection [get, set] |
Returns or sets the arrow direction. More... | |
unsafe NXOpen.Direction | CutDirection [get, set] |
Returns or sets the cut direction. More... | |
unsafe NXOpen.Drawings.HalfSectionLineBuilder | Half [get] |
Returns the half section line data. More... | |
unsafe NXOpen.Drawings.HalfSectionLineBuilder | HalfPictorial [get] |
Returns the half pictorial section line data. More... | |
unsafe NXOpen.Direction | HingeDirection [get, set] |
Returns or sets the hinge direction. More... | |
unsafe NXOpen.Drawings.OrientedSectionLineBuilder | Oriented [get] |
Returns the simple 3D section line data. More... | |
unsafe NXOpen.Drawings.ParentViewBuilder | ParentView [get] |
Returns the parent view. More... | |
unsafe NXOpen.Drawings.SteppedSectionLineBuilder | Pictorial [get] |
Returns the pictorial section line data. More... | |
unsafe NXOpen.Drawings.PointAndAngleSectionLineBuilder | PointAndAngle [get] |
Returns the point and angle section line data. More... | |
unsafe NXOpen.Drawings.PointToPointSectionLineBuilder | PointToPoint [get] |
Returns the point to point section line data. More... | |
unsafe NXOpen.Drawings.RevolvedSectionLineBuilder | Revolved [get] |
Returns the revolved section line data. More... | |
unsafe NXOpen.Drawings.SteppedSectionLineBuilder | SimpleOrStepped [get] |
Returns the simple or stepped section line data. More... | |
unsafe NXOpen.Drawings.SectionLineStyleBuilder | Style [get] |
Returns the style. More... | |
unsafe NXOpen.Drawings.SectionLineBuilder.Types | Type [get, set] |
Returns or sets the section line type More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Drawings.SectionLineBuilder .
This class is used to create or edit a NXOpen.Drawings.SectionLine .
To create a new instance of this class, use NXOpen.Drawings.SectionLineCollection.CreateSectionLineBuilder
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.SectionViewBuilder.SectionLineType
Section Line type
Enumerator | |
---|---|
SimpleOrStepped |
Creates or edits a NXOpen.Drawings.SteppedSectionLine |
Half |
Creates or edits a NXOpen.Drawings.HalfSectionLine |
Revolved |
Creates or edits a NXOpen.Drawings.RevolvedSectionLine |
PointToPoint |
Creates or edits a NXOpen.Drawings.PointToPointSectionLine |
PointAndAngle |
Creates or edits a NXOpen.Drawings.PointAndAngleSectionLine |
Pictorial |
Creates or edits a NXOpen.Drawings.PictorialSectionLine |
HalfPictorial |
Creates or edits a NXOpen.Drawings.HalfPictorialSectionLine |
Oriented |
Creates or edits a NXOpen.Drawings.OrientedSectionLine |
|
getset |
Returns or sets the arrow direction.
The arrow direction defines the direction of the section line arrows and must be perpendicular to the cut direction.
The arrow direction is only used for NXOpen.Drawings.SectionLineBuilder.Types.Pictorial , NXOpen.Drawings.SectionLineBuilder.Types.HalfPictorial and NXOpen.Drawings.SectionLineBuilder.Types.Oriented section lines
Created in NX6.0.0
Deprecated in NX10.0.0. This API is not supported yet and should not be used.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the cut direction.
The cut direction is a vector that specifies the direction of the cutting plane. A vector arrow displays showing the direction of the vector.
The cut direction is only used for NXOpen.Drawings.SectionLineBuilder.Types.Pictorial , NXOpen.Drawings.SectionLineBuilder.Types.HalfPictorial and NXOpen.Drawings.SectionLineBuilder.Types.Oriented section lines
Created in NX6.0.0
Deprecated in NX10.0.0. This API is not supported yet and should not be used.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the half section line data.
Use the half section line data when the type is set to NXOpen.Drawings.SectionLineBuilder.Types.Half
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.SectionViewType
License requirements: None.
|
get |
Returns the half pictorial section line data.
Use the half pictorial section line data when the type is set to NXOpen.Drawings.SectionLineBuilder.Types.HalfPictorial
Created in NX6.0.0
Deprecated in NX10.0.0. This API is not supported yet and should not be used.
License requirements: None.
|
getset |
Returns or sets the hinge direction.
The hinge direction is only used for NXOpen.Drawings.SectionLineBuilder.Types.SimpleOrStepped , NXOpen.Drawings.SectionLineBuilder.Types.Half , NXOpen.Drawings.SectionLineBuilder.Types.Revolved , NXOpen.Drawings.SectionLineBuilder.Types.PointToPoint , and NXOpen.Drawings.SectionLineBuilder.Types.PointAndAngle section lines
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.ViewStyleOrientationBuilder.HingeLine
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the simple 3D section line data.
Use the simple 3D section line data when the type is set to NXOpen.Drawings.SectionLineBuilder.Types.Oriented
Created in NX6.0.0
Deprecated in NX10.0.0. This API is not supported yet and should not be used.
License requirements: None.
|
get |
Returns the parent view.
The view that the section line will cut.
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.ParentView
License requirements: None.
|
get |
Returns the pictorial section line data.
Use the pictorial section line data when the type is set to NXOpen.Drawings.SectionLineBuilder.Types.Pictorial
Created in NX6.0.0
Deprecated in NX10.0.0. This API is not supported yet and should not be used.
License requirements: None.
|
get |
Returns the point and angle section line data.
Use the point and angle section line data when the type is set to NXOpen.Drawings.SectionLineBuilder.Types.PointAndAngle
Created in NX6.0.0
Deprecated in NX10.0.0. This API is not supported yet and should not be used.
License requirements: None.
|
get |
Returns the point to point section line data.
Use the point to point section line data when the type is set to NXOpen.Drawings.SectionLineBuilder.Types.PointToPoint
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.SectionViewType
License requirements: None.
|
get |
Returns the revolved section line data.
Use the revolved section line data when the type is set to NXOpen.Drawings.SectionLineBuilder.Types.Revolved
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.SectionViewType
License requirements: None.
|
get |
Returns the simple or stepped section line data.
Use the simple or stepped section line data when the type is set to NXOpen.Drawings.SectionLineBuilder.Types.SimpleOrStepped
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.SectionViewType
License requirements: None.
|
get |
Returns the style.
The preferences of a section line.
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.ViewStyle
License requirements: None.
|
getset |
Returns or sets the section line type
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.SectionViewType
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")