NXOpen .NET Reference
12.0.0
|
Half Section Line is used to create a view with half of the part sectioned and the other half un-sectioned. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.DisplayableObject | |
unsafe void | Blank () |
Blanks the object. More... | |
unsafe void | Unblank () |
Unblanks the object. More... | |
unsafe void | Highlight () |
Highlights the object. More... | |
unsafe void | Unhighlight () |
Unhighlights the object. More... | |
unsafe void | SetNameLocation (NXOpen.Point3d location) |
Sets the location of the object's name. More... | |
unsafe void | RedisplayObject () |
Redisplays the object in all views. More... | |
unsafe void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
Properties inherited from NXOpen.Drawings.SectionLine | |
unsafe bool | IsRetained [get] |
Returns a flag indicating whether the section line is retained More... | |
Half Section Line is used to create a view with half of the part sectioned and the other half un-sectioned.
Half sections are similar to simple and stepped sections in that the cut segment is parallel to the defined hinge line. Note that the Half Section Line contains only one arrow, one bend, and one cut segment.
To create or edit an instance of this class, use NXOpen.Drawings.SectionViewBuilder
Created in NX6.0.0