NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Drawings.HalfSectionLineBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point | BendLocation [get, set] |
Returns or sets the bend location More... | |
unsafe NXOpen.Point | CutLocation [get, set] |
Returns or sets the cut location More... | |
unsafe NXOpen.Point | EndLocation1 [get, set] |
Returns or sets the arrow location More... | |
Represents a NXOpen.Drawings.HalfSectionLineBuilder .
This class is used to create or edit a NXOpen.Drawings.HalfSectionLine .
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.SectionViewType instead.
unsafe bool NXOpen.Drawings.HalfSectionLineBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the bend location
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.SectionLineSegments instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the cut location
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.SectionLineSegments instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the arrow location
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.SectionViewBuilder.SectionLineSegments instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")