NXOpen .NET Reference
12.0.0
|
Represents a Drawings. More...
Public Types | |
enum | ArrowheadStyleType { Open, Closed, Filled } |
This enum represents arrowhead style type. More... | |
enum | StandardStyle { AnsiStandard, IsoStandard, Iso128Standard, JisStandard, GbStandard, EskdStandard } |
This enum represents section line standard style type. More... | |
enum | FontStyle { None, Solid, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
This enum represents section line font style type. More... | |
enum | WidthStyle { Thin, Normal, Thick, ThicknessOne = 5, ThicknessTwo, ThicknessThree, ThicknessFour, ThicknessFive, ThicknessSix, ThicknessSeven, ThicknessEight, ThicknessNine } |
This enum represents section line width style type. More... | |
enum | LabelLocationStyle { OnArrow, OnEnd } |
This enum represents section line label location for ISO128 section lines. More... | |
enum | CreateSectionLineType { WithView, WithoutView } |
This enum represents whether or not to create a view for the section line. More... | |
Public Member Functions | |
unsafe NXOpen.NXColor | GetColor () |
Returns the color More... | |
unsafe void | SetColor (NXOpen.NXColor color) |
Sets the color More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | ArrowLength [get, set] |
Returns or sets the arrow length More... | |
unsafe double | ArrowheadAngle [get, set] |
Returns or sets the arrowhead angle More... | |
unsafe double | ArrowheadLength [get, set] |
Returns or sets the arrowhead length More... | |
unsafe NXOpen.Drawings.SectionLineStyleBuilder.ArrowheadStyleType | ArrowheadStyle [get, set] |
Returns or sets the arrowhead style More... | |
unsafe double | BorderToArrowDistance [get, set] |
Returns or sets the border to arrow distance More... | |
unsafe NXOpen.Drawings.SectionLineStyleBuilder.CreateSectionLineType | CreateSectionLine [get, set] |
Returns or sets a value that indicates whether or not to create a view for the section line More... | |
unsafe bool | DisplayJisrotationLetter [get, set] |
Returns or sets the display jisrotation letter More... | |
unsafe bool | DisplayLabel [get, set] |
Returns or sets the display label More... | |
unsafe NXOpen.Drawings.SectionLineStyleBuilder.FontStyle | Font [get, set] |
Returns or sets the font More... | |
unsafe NXOpen.Drawings.SectionLineStyleBuilder.LabelLocationStyle | LabelLocation [get, set] |
Returns or sets the label location More... | |
unsafe string | Letter [get, set] |
Returns or sets the letter More... | |
unsafe double | LineLength [get, set] |
Returns or sets the line length More... | |
unsafe double | Offset [get, set] |
Returns or sets the offset More... | |
unsafe NXOpen.SelectTaggedObject | SelectLetter [get] |
Returns the selected note for jisrotation letter More... | |
unsafe NXOpen.Drawings.SectionLineStyleBuilder.StandardStyle | Standard [get, set] |
Returns or sets the standard More... | |
unsafe double | StubLength [get, set] |
Returns or sets the stub length More... | |
unsafe bool | UseOffset [get, set] |
Returns or sets the use offset More... | |
unsafe NXOpen.Drawings.SectionLineStyleBuilder.WidthStyle | Width [get, set] |
Returns or sets the width More... | |
Represents a Drawings.
SectionLineStyleBuiler. The SectionLineStyleBuilder is used to specify section line style.
To create a new instance of this class, use NXOpen.Drawings.SectionLineCollection.CreateSectionLineStyleBuilder
Created in NX6.0.0
This enum represents section line width style type.
unsafe NXOpen.NXColor NXOpen.Drawings.SectionLineStyleBuilder.GetColor | ( | ) |
Returns the color
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.LineColorFontWidth instead.
License requirements: None.
unsafe void NXOpen.Drawings.SectionLineStyleBuilder.SetColor | ( | NXOpen.NXColor | color | ) |
Sets the color
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.LineColorFontWidth instead.
License requirements: drafting ("DRAFTING")
color |
|
getset |
Returns or sets the arrowhead angle
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.ArrowheadAngle instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the arrowhead length
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.ArrowheadLength instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the arrowhead style
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.Style instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the arrow length
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.ArrowLength instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the border to arrow distance
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.BorderToArrowDistance instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets a value that indicates whether or not to create a view for the section line
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.ShowSectionLine instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display jisrotation letter
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.DisplayRotationLetter instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the display label
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.Display instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the font
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.LineColorFontWidth instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the label location
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.LabelLocation instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the letter
Created in NX6.0.0
Deprecated in NX10.0.0. Use Drawings.ViewCommonViewLabelBuilder.Letter instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the line length
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.LineLength instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the offset
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.UseOffset instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the selected note for jisrotation letter
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.SelectRotationLetter instead.
License requirements: None.
|
getset |
Returns or sets the standard
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.TypeStandard instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the stub length
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.Overhang instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the use offset
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.UseOffset instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the width
Created in NX6.0.0
Deprecated in NX10.0.0. Use NXOpen.Drawings.ViewSectionLineBuilder.LineColorFontWidth instead.
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")