NXOpen .NET Reference
12.0.0
|
Represents a Drawings.SectionLine builder More...
Public Types | |
enum | Type { StandAlone, Derived } |
Section type More... | |
enum | SectionLineTypes { SimpleStepped, Half, PoinToPoint } |
Section line type More... | |
Public Member Functions | |
unsafe void | SetSketch (NXOpen.Sketch sketch) |
Set the sketch More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | AssociateToSketch [get, set] |
Returns or sets the associate to sketch More... | |
unsafe bool | FoldedToggle [get, set] |
Returns or sets the folded toggle More... | |
unsafe NXOpen.Drawings.ParentViewBuilder | ParentView [get] |
Returns the parent view More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction More... | |
unsafe NXOpen.Drawings.SketchSectionLineBuilder.SectionLineTypes | SectionLineType [get, set] |
Returns or sets the section line type More... | |
unsafe NXOpen.Drawings.SketchSectionLineBuilder.Type | SectionType [get, set] |
Returns or sets the section type More... | |
unsafe NXOpen.Drawings.SectionLineSettingsBuilder | Settings [get] |
Returns the settings More... | |
unsafe NXOpen.Section | SketchSection [get] |
Returns the sketch section More... | |
unsafe NXOpen.Drawings.SelectDraftingView | SourceView [get] |
Returns the source view More... | |
Represents a Drawings.SectionLine builder
To create a new instance of this class, use NXOpen.Drawings.SectionLineCollection.CreateSketchSectionLineBuilder
Default values.
Property | Value |
---|---|
AssociateToSketch |
1 |
FoldedToggle |
0 |
SectionLineType |
SimpleStepped |
SectionType |
StandAlone |
Created in NX10.0.0
unsafe void NXOpen.Drawings.SketchSectionLineBuilder.SetSketch | ( | NXOpen.Sketch | sketch | ) |
Set the sketch
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
sketch | the sketch which created or selected |
|
getset |
Returns or sets the associate to sketch
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the folded toggle
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the parent view
Created in NX10.0.0
License requirements: None.
|
getset |
Returns or sets the reverse direction
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the section line type
Created in NX10.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
getset |
Returns or sets the section type
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: drafting ("DRAFTING")
|
get |
Returns the settings
Created in NX10.0.0
License requirements: None.
|
get |
Returns the sketch section
Created in NX10.0.0
License requirements: None.
|
get |
Returns the source view
Created in NX11.0.0
License requirements: None.