NXOpen .NET Reference
12.0.0
|
Represents the Section Line Settings Builder (Drawings. More...
Public Member Functions | |
unsafe void | InheritSettingsFromSelectedObjects (NXOpen.Drawings.SectionLine selectedObject) |
Inherit Settings From Selected Objects More... | |
unsafe void | InheritSettingsFromCustomerDefault () |
Inherit Settings From Customer Default More... | |
unsafe void | InheritSettingsFromPreferences () |
Inherit Settings From Preference More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Drawings.ViewCommonViewLabelBuilder | ViewCommonViewLabel [get] |
Returns the view Common View label builder More... | |
unsafe NXOpen.Drawings.ViewSectionLineBuilder | ViewSectionLine [get] |
Returns the Section Line builder More... | |
Represents the Section Line Settings Builder (Drawings.
SectionLineSettingsBuilder) which manages all the style attributes related * to the section Line including label letter.
Created in NX10.0.0
unsafe void NXOpen.Drawings.SectionLineSettingsBuilder.InheritSettingsFromCustomerDefault | ( | ) |
Inherit Settings From Customer Default
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.SectionLineSettingsBuilder.InheritSettingsFromPreferences | ( | ) |
Inherit Settings From Preference
Created in NX9.0.0
License requirements: drafting ("DRAFTING")
unsafe void NXOpen.Drawings.SectionLineSettingsBuilder.InheritSettingsFromSelectedObjects | ( | NXOpen.Drawings.SectionLine | selectedObject | ) |
Inherit Settings From Selected Objects
Created in NX10.0.0
License requirements: drafting ("DRAFTING")
selectedObject | The selected section line instance object. a null reference (Nothing in Visual Basic) is not allowed. |
unsafe bool NXOpen.Drawings.SectionLineSettingsBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the view Common View label builder
Created in NX10.0.0
License requirements: None.
|
get |
Returns the Section Line builder
Created in NX10.0.0
License requirements: None.