NXOpen .NET Reference
12.0.0
|
Represents a TeachmodeTurningBuilder More...
Properties | |
unsafe NXOpen.CAM.NcmTurningBuilder | NonCuttingBuilder [get] |
Returns the non cutting builder More... | |
Properties inherited from NXOpen.CAM.TurningOperationBuilder | |
unsafe string | AdditionalCommands [get, set] |
Returns or sets the Additional Commands More... | |
unsafe NXOpen.CAM.FeedsTurnBuilder | FeedsBuilder [get] |
Returns the feeds and speeds builder More... | |
unsafe bool | FlipToolAroundHolder [get, set] |
Returns or sets the Flip Tool Around Holder toggle More... | |
unsafe string | MachineCycleSubroutineName [get, set] |
Returns or sets the machine cycle subroutine name More... | |
unsafe NXOpen.CAM.TurningOperationBuilder.MotionOutputOptions | MotionOutput [get, set] |
Returns or sets the motion output More... | |
unsafe bool | ReorientToolHolder [get, set] |
Returns or sets the Reorient Tool Holder toggle. More... | |
unsafe NXOpen.CAM.TurningOperationBuilder.ReorientToolHolderModeOptions | ReorientToolHolderMode [get, set] |
Returns or sets the Reorient Tool Holder Mode More... | |
unsafe bool | RotateTrackingPoint [get, set] |
Returns or sets the Rotate Tracking Point toggle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ToolHolderAngle [get] |
Returns the Tool Holder Angle More... | |
unsafe NXOpen.CAM.TurningOperationBuilder.TrackingPointType | TrackingPointStatus [get, set] |
Returns or sets the tracking point status More... | |
unsafe bool | UpdateIpw [get, set] |
Returns or sets the update IPW mode More... | |
unsafe bool | UseMachineCycle [get, set] |
Returns or sets the Use Machine Cycle toggle More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.TurningOperationBuilder | |
enum | TrackingPointType { Fixed, Rotate, Auto } |
available types for tracking point More... | |
enum | ReorientToolHolderModeOptions { None, Fixed, Variable } |
available options for Reorient Tool Holder Mode More... | |
enum | MotionOutputOptions { LinearOnly, Circular, MachineCycle } |
The motion output options More... | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Represents a TeachmodeTurningBuilder
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateTeachmodeTurningBuilder
Created in NX7.5.0
|
get |
Returns the non cutting builder
Created in NX7.5.0
License requirements: None.