NXOpen .NET Reference
12.0.0
|
Represents a MillOrientGeom Builder More...
Public Types | |
enum | LowerLimitModes { None, Plane } |
The lower limit mode options More... | |
Public Types inherited from NXOpen.CAM.OrientGeomBuilder | |
enum | CsysPurposeModes { Local, Main } |
The CSYS purpose mode options More... | |
enum | SpecialOutputModes { None, UseMainMcs, FixtureOffset, CsysRotation } |
The special output mode options More... | |
enum | ToolAxisModes { PositiveZOfMcs, FixedAxis, AllAxes } |
the tool axis mode options More... | |
Properties | |
unsafe NXOpen.NXObject | LowerLimitPlane [get, set] |
Returns or sets the lower limit plane,plane entity type covers Xform and Plane More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceFromBuilder [get] |
Returns the from point builder More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceGohomeBuilder [get] |
Returns the gohome point builder More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceReturnBuilder [get] |
Returns the return point builder More... | |
unsafe NXOpen.CAM.NcmAvoidancePointBuilder | TransferAvoidanceStartBuilder [get] |
Returns the start point builder More... | |
unsafe NXOpen.CAM.NcmClearanceBuilder | TransferClearanceBuilder [get] |
Returns the clearance builder (inheritable tool dep) More... | |
Properties inherited from NXOpen.CAM.OrientGeomBuilder | |
unsafe NXOpen.CAM.InheritableIntBuilder | FixtureOffsetBuilder [get] |
Returns the Fixture Offset builder More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutCiBuilder [get] |
Returns the Save Layer/Layout builder More... | |
unsafe bool | LinkRcsToMcs [get, set] |
Returns or sets the link RCS to MCS More... | |
unsafe NXOpen.CartesianCoordinateSystem | Mcs [get, set] |
Returns or sets the MCS More... | |
unsafe NXOpen.CartesianCoordinateSystem | Rcs [get, set] |
Returns or sets the RCS More... | |
unsafe NXOpen.NXObject | ToolAxisVector [get, set] |
Returns or sets the tool axis vector More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Represents a MillOrientGeom Builder
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateMillOrientGeomBuilder
Created in NX5.0.0
unsafe NXOpen.CAM.MillOrientGeomBuilder.LowerLimitModes NXOpen.CAM.MillOrientGeomBuilder.GetLowerLimitMode | ( | ) |
Returns the lower limit mode
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.CAM.MillOrientGeomBuilder.SetLowerLimitMode | ( | NXOpen.CAM.MillOrientGeomBuilder.LowerLimitModes | lowerLimitMode | ) |
Sets the lower limit mode
Created in NX5.0.0
License requirements: cam_base ("CAM BASE")
lowerLimitMode | the lower limit mode |
|
getset |
Returns or sets the lower limit plane,plane entity type covers Xform and Plane
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the from point builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the gohome point builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the return point builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the start point builder
Created in NX5.0.0
License requirements: None.
|
get |
Returns the clearance builder (inheritable tool dep)
Created in NX5.0.0
License requirements: None.