NXOpen .NET Reference
12.0.0
|
Represents a Laser Method More...
Properties | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CutGasPressure [get] |
Returns the Cut Gas Pressure More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | CutGasType [get] |
Returns the Cut Gas Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CutLaserDelay [get] |
Returns the Cut Laser Delay More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CutLaserFrequency [get] |
Returns the Cut Laser Frequency More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CutLaserPower [get] |
Returns the Cut Laser Power More... | |
unsafe NXOpen.CAM.FeedsBuilder | Feeds [get] |
Returns the feeds More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PierceGasPressure [get] |
Returns the Pierce Gas Pressure More... | |
unsafe NXOpen.CAM.InheritableIntBuilder | PierceGasType [get] |
Returns the Pierce Gas Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PierceLaserDelay [get] |
Returns the Pierce Laser Delay More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PierceLaserFrequency [get] |
Returns the Pierce Laser Frequency More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | PierceLaserPower [get] |
Returns the Pierce Laser Power More... | |
Properties inherited from NXOpen.CAM.MethodBuilder | |
unsafe NXOpen.CAM.CutParameters | CutParameters [get] |
Returns the cut parameter object More... | |
unsafe NXOpen.CAM.DisplayPaint | PaintDisplay [get] |
Returns the sub builder for paint display More... | |
unsafe NXOpen.CAM.DisplayPath | PathDisplay [get] |
Returns the sub builder for path display More... | |
unsafe NXOpen.CAM.PathDisplayColors | PathDisplayColors [get] |
Returns the sub builder for path display colors More... | |
unsafe NXOpen.CAM.DisplaySilhouette | SilhouDisplay [get] |
Returns the sub builder for silhou display More... | |
unsafe NXOpen.CAM.DisplayTool | ToolDisplay [get] |
Returns the sub builder for tool display More... | |
Properties inherited from NXOpen.CAM.NCGroupBuilder | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions inherited from NXOpen.CAM.MethodBuilder | |
unsafe string | GetCutMethod () |
Get cut method More... | |
unsafe void | SetCutMethod (string libRef) |
Set cut method More... | |
Represents a Laser Method
To create a new instance of this class, use NXOpen.CAM.NCGroupCollection.CreateLaserMethod
Created in NX9.0.0
|
get |
Returns the Cut Gas Pressure
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Cut Gas Type
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Cut Laser Delay
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Cut Laser Frequency
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Cut Laser Power
Created in NX9.0.0
License requirements: None.
|
get |
Returns the feeds
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Pierce Gas Pressure
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Pierce Gas Type
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Pierce Laser Delay
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Pierce Laser Frequency
Created in NX9.0.0
License requirements: None.
|
get |
Returns the Pierce Laser Power
Created in NX9.0.0
License requirements: None.