NXOpen .NET Reference
12.0.0
|
Represents a HoleMaking Builder More...
Public Types | |
enum | ControlPointTypes { ToolTip, Shoulder } |
Available types for Control Point Type in Hole Making Operation More... | |
enum | ModelDepthTypes { Always, Rule } |
Available types for model depth in Hole Making Operation More... | |
enum | ToolAxisTypes { PositiveZOfMcs, FixedAxis, AllAxes } |
the tool axis mode options More... | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Properties | |
unsafe bool | AllowOversizeTool [get, set] |
Returns or sets the Allow Oversize Tool flag More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BlindHoleStockBuilder [get] |
Returns the blind hole stock builder (inheritable double) More... | |
unsafe bool | CheckFluteLength [get, set] |
Returns or sets the check flute length flag More... | |
unsafe bool | CheckToolLength [get, set] |
Returns or sets the check tool length flag More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ClrDistBuilder [get] |
Returns the Clearance Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ClrVertBuilder [get] |
Returns the clearance vertical builder (inheritable double) More... | |
unsafe NXOpen.CAM.HoleMakingBuilder.ControlPointTypes | ControlPointType [get, set] |
Returns or sets the control point type More... | |
unsafe NXOpen.CAM.CutParameters | CutParameters [get] |
Returns the cut parameter object More... | |
unsafe double | EngageFeedRate [get, set] |
Returns or sets the Engage Feed Rate More... | |
unsafe NXOpen.CAM.FeedsBuilder | FeedsBuilder [get] |
Returns the feeds and speeds builder More... | |
unsafe NXOpen.CAM.HoleMakingBuilder.ModelDepthTypes | ModelDepthType [get, set] |
Returns or sets the model depth type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | OversizeToolPercentBuilder [get] |
Returns the oversize tool percent builder (inheritable double) More... | |
unsafe double | RapidFeedRate [get, set] |
Returns or sets the Rapid Feed Rate More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RaptoOffsetBuilder [get] |
Returns the rapto offset builder (inheritable double) More... | |
unsafe bool | RaptoOffsetToggle [get, set] |
Returns or sets the rapto offset flag More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ThruClearBuilder [get] |
Returns the thru clear builder (inheritable double) More... | |
unsafe NXOpen.CAM.HoleMakingBuilder.ToolAxisTypes | ToolAxisType [get, set] |
Returns or sets the tool axis mode More... | |
unsafe NXOpen.NXObject | ToolAxisVector [get, set] |
Returns or sets the tool axis vector More... | |
unsafe bool | UseQuery [get, set] |
Returns or sets the use query flag More... | |
unsafe bool | UseUserDefinedTp [get, set] |
Returns or sets the user defined tool path flag More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.CAM.OperationBuilder | |
unsafe double[] | GetHoleAxisValues () |
Get the Hole Axis values More... | |
unsafe void | SetHoleAxisValues (double[] holeAxis) |
Set the Hole Axis values More... | |
Represents a HoleMaking Builder
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateHoleMakingBuilder
Created in NX5.0.0
|
getset |
Returns or sets the Allow Oversize Tool flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the blind hole stock builder (inheritable double)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the check flute length flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the check tool length flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the Clearance Distance builder (inheritable double)
Created in NX5.0.0
License requirements: None.
|
get |
Returns the clearance vertical builder (inheritable double)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the control point type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the cut parameter object
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the Engage Feed Rate
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the feeds and speeds builder
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the model depth type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the oversize tool percent builder (inheritable double)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the Rapid Feed Rate
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the rapto offset builder (inheritable double)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the rapto offset flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the thru clear builder (inheritable double)
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the tool axis mode
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the tool axis vector
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the use query flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the user defined tool path flag
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")