NXOpen .NET Reference
12.0.0
|
Represents a CenterlineDrillTurningBuilder More...
Public Types | |
enum | DwellTypes { None, Time, Revolutions } |
the dwell modes More... | |
enum | SpindleStopTypes { None, BeforeRetract } |
the spindle stop types More... | |
enum | StartPositionTypes { Automatic, Specify } |
the start position More... | |
enum | DepthTypes { Distance, EndPoint, CrossHoleDimensions, CrossHole, ShoulderDepth, CountersinkDiameter } |
the depth option types More... | |
enum | DepthReferenceTypes { ToolTip, ToolShoulder, CycleTrackingPoint } |
the depth reference option types More... | |
enum | DrillingLocationTypes { OnCenterline, OffCenterline } |
the drilling location More... | |
enum | RemovalIncrementTypes { Constant, Variable } |
the removal increment types More... | |
enum | FinalRetractTypes { ToStartPosition, Manual } |
the retract types for simulated cycles More... | |
enum | CycleTypes { Drill, DrillDeep, DrillBreakChip, Tap, TapFloat, Bore } |
the centerline cycle types More... | |
enum | OutputOptionTypes { MachineCycle, Simulated } |
the output option More... | |
Public Types inherited from NXOpen.CAM.TurningOperationBuilder | |
enum | TrackingPointType { Fixed, Rotate, Auto } |
available types for tracking point More... | |
enum | ReorientToolHolderModeOptions { None, Fixed, Variable } |
available options for Reorient Tool Holder Mode More... | |
enum | MotionOutputOptions { LinearOnly, Circular, MachineCycle } |
The motion output options More... | |
Public Types inherited from NXOpen.CAM.OperationBuilder | |
enum | HoleAxisTypes { Vector, Rule, RuleIfNoVector } |
Available types for Hole Axis Type in feature milling and hole making More... | |
enum | HoleDepthTypes { Point, Rule } |
Available types for Hole Depth Type in feature milling and hole making More... | |
enum | OptimizationLevelTypes { Standard, Advanced } |
Available types for optimization level in operation More... | |
enum | OptimizationBasedOnTypes { Dist, Orient } |
Available types for optimization based on in operation More... | |
enum | OptimizationDistanceTypes { Direct, Transition } |
Available types for optimization distance method in operation More... | |
Public Types inherited from NXOpen.CAM.ParamBuilder | |
enum | OptimizationTypes { None, MinimizeTravel, Band } |
Available types for Optimization Method in operation More... | |
Public Member Functions | |
unsafe string | GetCycleTrackingPoint () |
Returns the cycle tracking point More... | |
unsafe void | SetCycleTrackingPoint (string name) |
Sets the cycle tracking point More... | |
Properties | |
unsafe bool | BreakThrough [get, set] |
Returns or sets the break through toggle IMPORTANT: Parameter is obsolete from NX9 on and must not be used longer. More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | BreakThroughDistance [get] |
Returns the break through distance IMPORTANT: Parameter is obsolete from NX9 on and must not be used longer. More... | |
unsafe NXOpen.CAM.CenterlineDrillTurningBuilder.CycleTypes | CenterlineCycle [get, set] |
Returns or sets the centerline cycle More... | |
unsafe NXOpen.CAM.CenterlineDrillTurningBuilder.RemovalIncrementTypes | ChipRemovalIncrementType [get, set] |
Returns or sets the chip removal increment type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ClearanceDistance [get] |
Returns the clearance distance More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ConstantIncrement [get] |
Returns the constant increment More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CrossHoleAngle [get] |
Returns the cross hole angle More... | |
unsafe NXOpen.NXObject | CrossHoleCircle [get, set] |
Returns or sets the cross hole circle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CrossHoleDiameter [get] |
Returns the cross hole diameter More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | CrossHoleDistance [get] |
Returns the cross hole distance More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DepthDistance [get] |
Returns the depth distance More... | |
unsafe NXOpen.Point | DepthEndPoint [get, set] |
Returns or sets the depth end point More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DepthOffset [get] |
Returns the depth offset value More... | |
unsafe NXOpen.CAM.CenterlineDrillTurningBuilder.DepthTypes | DepthOption [get, set] |
Returns or sets the depth option More... | |
unsafe NXOpen.CAM.CenterlineDrillTurningBuilder.DepthReferenceTypes | DepthReference [get, set] |
Returns or sets the depth reference More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DrillStep [get] |
Returns the drill step More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DrillStepModifier1 [get] |
Returns the drill step modifier1 More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DrillStepModifier2 [get] |
Returns the drill step modifier2 More... | |
unsafe NXOpen.CAM.CenterlineDrillTurningBuilder.DrillingLocationTypes | DrillingLocation [get, set] |
Returns or sets the drilling location More... | |
unsafe NXOpen.CAM.CenterlineDrillTurningBuilder.DwellTypes | DwellType [get, set] |
Returns or sets the dwell type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | DwellValue [get] |
Returns the dwell value More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | EngageDistance [get] |
Returns the engage distance More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | EntranceDiameter [get] |
Returns the entrance diameter More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | FinalRetractDistance [get] |
Returns the retract distance for simulated cycles More... | |
unsafe NXOpen.CAM.CenterlineDrillTurningBuilder.FinalRetractTypes | FinalRetractType [get, set] |
Returns or sets the retract type for simulated cycles More... | |
unsafe NXOpen.CAM.NcmTurningBuilder | NonCuttingBuilder [get] |
Returns the non-cutting builder More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | OffCenterDistance [get] |
Returns the off center distance More... | |
unsafe NXOpen.CAM.CenterlineDrillTurningBuilder.OutputOptionTypes | OutputOption [get, set] |
Returns or sets the output option More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RepositionDistance [get] |
Returns the reposition distance More... | |
unsafe bool | ReverseDirection [get, set] |
Returns or sets the reverse direction value More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeOrDepartureDistance [get] |
Returns the safe or departure distance More... | |
unsafe NXOpen.CAM.CenterlineDrillTurningBuilder.SpindleStopTypes | SpindleStop [get, set] |
Returns or sets the spindle stop More... | |
unsafe NXOpen.CAM.CenterlineDrillTurningBuilder.StartPositionTypes | StartPosition [get, set] |
Returns or sets the start position More... | |
unsafe NXOpen.Point | StartPositionPoint [get, set] |
Returns or sets the start position point More... | |
unsafe NXOpen.CAM.CenterlineDrillVariableIncrementBuilder | VariableIncrementList [get] |
Returns the variable increment list More... | |
Properties inherited from NXOpen.CAM.TurningOperationBuilder | |
unsafe string | AdditionalCommands [get, set] |
Returns or sets the Additional Commands More... | |
unsafe NXOpen.CAM.FeedsTurnBuilder | FeedsBuilder [get] |
Returns the feeds and speeds builder More... | |
unsafe bool | FlipToolAroundHolder [get, set] |
Returns or sets the Flip Tool Around Holder toggle More... | |
unsafe string | MachineCycleSubroutineName [get, set] |
Returns or sets the machine cycle subroutine name More... | |
unsafe NXOpen.CAM.TurningOperationBuilder.MotionOutputOptions | MotionOutput [get, set] |
Returns or sets the motion output More... | |
unsafe bool | ReorientToolHolder [get, set] |
Returns or sets the Reorient Tool Holder toggle. More... | |
unsafe NXOpen.CAM.TurningOperationBuilder.ReorientToolHolderModeOptions | ReorientToolHolderMode [get, set] |
Returns or sets the Reorient Tool Holder Mode More... | |
unsafe bool | RotateTrackingPoint [get, set] |
Returns or sets the Rotate Tracking Point toggle More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | ToolHolderAngle [get] |
Returns the Tool Holder Angle More... | |
unsafe NXOpen.CAM.TurningOperationBuilder.TrackingPointType | TrackingPointStatus [get, set] |
Returns or sets the tracking point status More... | |
unsafe bool | UpdateIpw [get, set] |
Returns or sets the update IPW mode More... | |
unsafe bool | UseMachineCycle [get, set] |
Returns or sets the Use Machine Cycle toggle More... | |
Properties inherited from NXOpen.CAM.OperationBuilder | |
unsafe string | ChannelName [get, set] |
Returns or sets the channel's name More... | |
unsafe string | Description [get, set] |
Returns or sets the description More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | EndOfPath [get] |
Returns the end event builder More... | |
unsafe NXOpen.CAM.UdeSet | EndUdeSet [get] |
Returns the end ude set More... | |
unsafe NXOpen.CAM.GeometryCiBuilder | Geometry [get] |
Returns the geometry builder More... | |
unsafe bool | GougeChecking [get, set] |
Returns or sets the gouge checking flag More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleAxisTypes | HoleAxisType [get, set] |
Returns or sets the Hole Axis Type More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | HoleDepth [get] |
Returns the max depth distance builder More... | |
unsafe NXOpen.CAM.OperationBuilder.HoleDepthTypes | HoleDepthType [get, set] |
Returns or sets the Hole Depth Type More... | |
unsafe NXOpen.CAM.LayoutCiBuilder | LayoutAndLayer [get] |
Returns the Layer and Layout More... | |
unsafe NXOpen.CAM.ArcOutputTypeCiBuilder | MotionOutputBuilder [get] |
Returns the motion output builder More... | |
unsafe NXOpen.CAM.Notes | Notes [get] |
Returns the notes builder More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationBasedOnTypes | OptimizationBasedOn [get, set] |
Returns or sets the optimization based on in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationDistanceTypes | OptimizationDistanceMethod [get, set] |
Returns or sets the optimization distance method in operation More... | |
unsafe NXOpen.CAM.OperationBuilder.OptimizationLevelTypes | OptimizationLevel [get, set] |
Returns or sets the optimization level in operation More... | |
unsafe NXOpen.CAM.OperationDisplayOptionsBuilder | PathDisplayOptions [get] |
Returns the path display options builder More... | |
unsafe string | PostToolPathExit [get, set] |
Returns or sets the environment variable that points to the post tool path generation library which has the exit More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistance [get] |
Returns the Retract Distance builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | RetractDistanceOnToolAxisChange [get] |
Returns the Retract Distance on Tool Axis Change builder (inheritable double) More... | |
unsafe NXOpen.CAM.InheritableDoubleBuilder | SafeClearance [get] |
Returns the safe clearance builder More... | |
unsafe bool | SelectToolFlag [get, set] |
Returns or sets the user selected tool More... | |
unsafe NXOpen.CAM.PostEventsCiBuilder | StartOfPath [get] |
Returns the start event builder More... | |
unsafe NXOpen.CAM.UdeSet | StartUdeSet [get] |
Returns the start ude set More... | |
unsafe NXOpen.CAM.ToolChangeCiBuilder | ToolChangeSetting [get] |
Returns the tool change builder More... | |
unsafe NXOpen.CAM.ToolPathEditorBuilder | ToolPathEditor [get] |
Returns the Tool Path Editor Builder More... | |
unsafe NXOpen.CAM.ToolPathSplitParametersBuilder | ToolPathSplitParametersBuilder [get] |
Returns the tool path split Parameters More... | |
Properties inherited from NXOpen.CAM.ParamBuilder | |
unsafe NXOpen.CAM.Ude | CycleEvent [get] |
Returns the cycle event More... | |
unsafe NXOpen.CAM.Cycle | CycleTable [get] |
Returns the cycle More... | |
unsafe NXOpen.CAM.ParamBuilder.OptimizationTypes | OptimizationMethod [get, set] |
Returns or sets the optim method More... | |
Represents a CenterlineDrillTurningBuilder
To create a new instance of this class, use NXOpen.CAM.OperationCollection.CreateCenterlineDrillTurningBuilder
Created in NX6.0.0
unsafe string NXOpen.CAM.CenterlineDrillTurningBuilder.GetCycleTrackingPoint | ( | ) |
Returns the cycle tracking point
Created in NX10.0.2
License requirements: None.
unsafe void NXOpen.CAM.CenterlineDrillTurningBuilder.SetCycleTrackingPoint | ( | string | name | ) |
Sets the cycle tracking point
Created in NX10.0.2
License requirements: cam_base ("CAM BASE")
name |
|
getset |
Returns or sets the break through toggle IMPORTANT: Parameter is obsolete from NX9 on and must not be used longer.
Created in NX6.0.0
Deprecated in NX9.0.0. Use 'depth reference' instead.
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the break through distance IMPORTANT: Parameter is obsolete from NX9 on and must not be used longer.
Created in NX6.0.0
Deprecated in NX9.0.0. Use 'depth offset' instead.
License requirements: None.
|
getset |
Returns or sets the centerline cycle
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the chip removal increment type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the clearance distance
Created in NX6.0.0
License requirements: None.
|
get |
Returns the constant increment
Created in NX6.0.0
License requirements: None.
|
get |
Returns the cross hole angle
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the cross hole circle
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the cross hole diameter
Created in NX6.0.0
License requirements: None.
|
get |
Returns the cross hole distance
Created in NX6.0.0
License requirements: None.
|
get |
Returns the depth distance
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the depth end point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the depth offset value
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the depth option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the depth reference
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the drilling location
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the drill step
Created in NX6.0.0
License requirements: None.
|
get |
Returns the drill step modifier1
Created in NX6.0.0
License requirements: None.
|
get |
Returns the drill step modifier2
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the dwell type
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the dwell value
Created in NX6.0.0
License requirements: None.
|
get |
Returns the engage distance
Created in NX6.0.0
License requirements: None.
|
get |
Returns the entrance diameter
Created in NX6.0.0
License requirements: None.
|
get |
Returns the retract distance for simulated cycles
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the retract type for simulated cycles
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the non-cutting builder
Created in NX6.0.0
License requirements: None.
|
get |
Returns the off center distance
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the output option
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the reposition distance
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the reverse direction value
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the safe or departure distance
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the spindle stop
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start position
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
getset |
Returns or sets the start position point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: cam_base ("CAM BASE")
|
get |
Returns the variable increment list
Created in NX6.0.0
License requirements: None.