NX Open C++ Reference Guide
|
Provides classes and interfaces relating to Connections. More...
Classes | |
class | Adhesive |
Adhesive connection. More... | |
class | Bolt |
Bolt connection. More... | |
class | Bushing |
Bushing connection. More... | |
class | ComponentData |
Composer connection. More... | |
class | Composer |
Composer. More... | |
class | ComposerData |
Composer connection. More... | |
class | ConnectionData |
Composer connection. More... | |
class | ConnectionDBData |
Connection DB data. More... | |
class | ConnectionDBItemData |
Connection DB item data. More... | |
class | CoordinatesLocation |
Location interface. More... | |
class | CoordinatesSeriesLocation |
Location interface. More... | |
class | CurveLocation |
Location interface. More... | |
class | Damper |
Damper connection. More... | |
class | Element |
This is the class to access a connection element. More... | |
class | ElementCollection |
Element collection provides methods to manage CAE::Connections::Element objects. More... | |
class | FeEdgesLocation |
Location interface. More... | |
class | Folder |
The Folder class offers a way to create a hierarchy of connections and sub-folders. More... | |
class | IConnection |
This class represents an interface to a connection object. More... | |
class | ICsys |
This class represents an Interface to the Connection Csys. More... | |
class | IDiameter |
This class represents an Interface to the Diameter parameters. More... | |
class | IDof |
This class represents an interface to the connection's degrees of freedom. More... | |
class | IDofCombination |
This class represents an interface to the connection's degrees of freedom combination. More... | |
class | IFlangesContainer |
This interface offers access to the flanges of a connection (SpotWeld for example). More... | |
class | IHeight |
This class represents an Interface to the Height parameters. More... | |
class | ILineDiscretization |
This class represents an Interface to the Diameter parameters. More... | |
class | ILineOffset |
This class represents an Interface to the Diameter parameters. More... | |
class | ILocationsContainer |
This class represents an Interface to the Locations parameters. More... | |
class | ILocationsMultiPointContainer |
This class represents an Interface to the Multi Point Locations container. More... | |
class | ILocationsSinglePointContainer |
This class represents an Interface to the Locations parameters. More... | |
class | ILocationsWithDirContainer |
This class represents an Interface to the Locations parameters. More... | |
class | ILocationsWithDiscretizationContainer |
This class represents an Interface to the Locations With Discretization container. More... | |
class | IMaterial |
This class represents an Interface to the Material entity. More... | |
class | INodalTargetCenter |
This class represents an Interface to the Connection Target. More... | |
class | INodalTargetLegs |
This class represents an Interface to the Connection Target. More... | |
class | INodalTargetsContainer |
This class represents an Interface to the Connection Target Container. More... | |
class | INodalTargetsPairing |
This class represents an Interface to the nodal connections pairing algorithm parameters. More... | |
class | IStiffness |
This class represents an Interface to the Stiffness constants. More... | |
class | IStiffnessDynamic |
This class represents an Interface to the Stiffness dynamic. More... | |
class | IStructuralDamping |
This class represents an Interface to the StructuralDamping constants. More... | |
class | IStructuralDampingDynamic |
This class represents an Interface to the StructuralDamping dynamic. More... | |
class | ITolerance |
This class represents an Interface to the Tolerance parameters. More... | |
class | IViscousDamping |
This class represents an Interface to the ViscousDamping constants. More... | |
class | IViscousDampingDynamic |
This class represents an Interface to the ViscousDamping dynamic. More... | |
class | IWidth |
This class represents an Interface to the Width parameters. More... | |
class | Kinematic |
Kinematic connection. More... | |
class | Location |
Location base class. More... | |
class | LocationWithDir |
Location With Direction interface. More... | |
class | NodalTarget |
This class represents an Interface to the Connection Target. More... | |
class | NodalTargetSetOfPoints |
Set of Points Target. More... | |
class | NodalTargetSinglePoint |
Group of Points Target. More... | |
class | NodalTargetSpider |
Group of Points Target. More... | |
class | NodeLocation |
Location interface. More... | |
class | NodeSeriesLocation |
Location interface. More... | |
class | PointLocation |
Location interface. More... | |
class | PointSeriesLocation |
Location interface. More... | |
class | Rigid |
Rigid connection. More... | |
class | Sealing |
Sealing connection. More... | |
class | SeamWeld |
Seam Weld connection. More... | |
class | SelectionRecipeLocation |
Location interface. More... | |
class | SpotWeld |
Spot Weld connection. More... | |
class | Spring |
Spring connection. More... | |
class | Utils |
Contains universal connections utility methods To obtain an instance of this class, refer to NXOpen::CAE::Connections::Folder Created in NX12.0.0. More... | |
Provides classes and interfaces relating to Connections.
composer Connection type
Connection type.
Degrees Of Freedom Combination types.
Element type.
Types of height definitions.
Location type.
Modelization result type.