NX Open C++ Reference Guide
|
This class represents an Interface to the Connection Csys. More...
Public Member Functions | |
virtual NXOpen::CoordinateSystem * | Csys ()=0 |
Returns the csys Created in NX12.0.0. More... | |
virtual NXOpen::CAE::Connections::CsysType | CsysType ()=0 |
Returns the csys type Created in NX12.0.0. More... | |
virtual std::vector < NXOpen::CAE::Connections::CsysType > | GetSupportedCsysTypes ()=0 |
Gets supported csys types of connection. More... | |
virtual void | SetCsys (NXOpen::CoordinateSystem *csys)=0 |
Sets the csys Created in NX12.0.0. More... | |
virtual void | SetCsysType (NXOpen::CAE::Connections::CsysType csysType)=0 |
Sets the csys type Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::INXObject | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual bool | IsOccurrence ()=0 |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier ()=0 |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name ()=0 |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent ()=0 |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart ()=0 |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print ()=0 |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype ()=0 |
Returns the prototype of this object if it is an occurrence. More... | |
virtual void | SetName (const NXString &name)=0 |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name)=0 |
Sets the custom name of the object. More... | |
This class represents an Interface to the Connection Csys.
Created in NX12.0.0.
|
pure virtual |
Returns the csys
Created in NX12.0.0.
License requirements : None
Implemented in NXOpen::CAE::Connections::Sealing, NXOpen::CAE::Connections::Bushing, NXOpen::CAE::Connections::Damper, NXOpen::CAE::Connections::Kinematic, NXOpen::CAE::Connections::Spring, and NXOpen::CAE::Connections::Rigid.
|
pure virtual |
Returns the csys type
Created in NX12.0.0.
License requirements : None
Implemented in NXOpen::CAE::Connections::Sealing, NXOpen::CAE::Connections::Bushing, NXOpen::CAE::Connections::Damper, NXOpen::CAE::Connections::Kinematic, NXOpen::CAE::Connections::Spring, and NXOpen::CAE::Connections::Rigid.
|
pure virtual |
Gets supported csys types of connection.
Implemented in NXOpen::CAE::Connections::Sealing, NXOpen::CAE::Connections::Bushing, NXOpen::CAE::Connections::Damper, NXOpen::CAE::Connections::Kinematic, NXOpen::CAE::Connections::Spring, and NXOpen::CAE::Connections::Rigid.
|
pure virtual |
Sets the csys
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
csys | csys |
Implemented in NXOpen::CAE::Connections::Sealing, NXOpen::CAE::Connections::Bushing, NXOpen::CAE::Connections::Damper, NXOpen::CAE::Connections::Kinematic, NXOpen::CAE::Connections::Spring, and NXOpen::CAE::Connections::Rigid.
|
pure virtual |
Sets the csys type
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
csysType | csystype |
Implemented in NXOpen::CAE::Connections::Sealing, NXOpen::CAE::Connections::Bushing, NXOpen::CAE::Connections::Damper, NXOpen::CAE::Connections::Kinematic, NXOpen::CAE::Connections::Spring, and NXOpen::CAE::Connections::Rigid.