NX Open C++ Reference Guide
|
Location interface. More...
Public Member Functions | |
void | AddPoints (const std::vector< NXOpen::Point * > &points) |
Add location nodes. More... | |
std::vector< NXOpen::Point * > | GetPoints () |
Retrieve location points. More... | |
void | SetPoints (const std::vector< NXOpen::Point * > &points) |
Set location points. More... | |
Public Member Functions inherited from NXOpen::CAE::Connections::Location | |
std::vector< NXOpen::Point3d > | GetXyzCoordinates () |
Gets the coordinates from the specified location. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Location interface.
This defines connection locations with common properties like coordinates.
To obtain an instance of this object use the AddLocation creators on the Connections
Created in NX12.0.0.
void NXOpen::CAE::Connections::PointSeriesLocation::AddPoints | ( | const std::vector< NXOpen::Point * > & | points | ) |
Add location nodes.
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
points | Points used for location |
std::vector<NXOpen::Point *> NXOpen::CAE::Connections::PointSeriesLocation::GetPoints | ( | ) |
Retrieve location points.
void NXOpen::CAE::Connections::PointSeriesLocation::SetPoints | ( | const std::vector< NXOpen::Point * > & | points | ) |
Set location points.
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
points | Points used for location |