NX Open C++ Reference Guide
|
This class represents an Interface to the Connection Target. More...
Public Member Functions | |
virtual void | AddLegsEntities (const std::vector< NXOpen::TaggedObject * > &entities)=0 |
Add entities to target's group of points. More... | |
virtual std::vector < NXOpen::TaggedObject * > | GetLegsEntities ()=0 |
Gets entities from target's group of points. More... | |
virtual void | RemoveLegsEntities (const std::vector< NXOpen::TaggedObject * > &entities)=0 |
Remove entities from target's group of points. More... | |
Public Member Functions inherited from NXOpen::INXObject | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual bool | IsOccurrence ()=0 |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier ()=0 |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name ()=0 |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent ()=0 |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart ()=0 |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print ()=0 |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype ()=0 |
Returns the prototype of this object if it is an occurrence. More... | |
virtual void | SetName (const NXString &name)=0 |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name)=0 |
Sets the custom name of the object. More... | |
This class represents an Interface to the Connection Target.
Created in NX12.0.0.
|
pure virtual |
Add entities to target's group of points.
Changes are not applied till an update is performed by calling Update::DoUpdate
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
entities | Legs entities |
Implemented in NXOpen::CAE::Connections::NodalTargetSpider, and NXOpen::CAE::Connections::NodalTargetSetOfPoints.
|
pure virtual |
Gets entities from target's group of points.
These can be any combination of CAD (point, edge, face, body) or FE (node, edge, face, element and mesh) objects able to return nodes.
Implemented in NXOpen::CAE::Connections::NodalTargetSpider, and NXOpen::CAE::Connections::NodalTargetSetOfPoints.
|
pure virtual |
Remove entities from target's group of points.
Changes are not applied till an update is performed by calling Update::DoUpdate
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
entities | Legs entities |
Implemented in NXOpen::CAE::Connections::NodalTargetSpider, and NXOpen::CAE::Connections::NodalTargetSetOfPoints.