NX Open C++ Reference Guide
|
This class represents an Interface to the Locations parameters. More...
Public Member Functions | |
virtual NXOpen::CAE::Connections::Location * | ConvertLocationToCoordinatesType (int indexOfDefinition, int index)=0 |
Convert a location to coordinates. More... | |
virtual NXOpen::CAE::Connections::Location * | GetLocation (int indexOfDefinition, int indexOfLocation)=0 |
Get a node location to connection location list. More... | |
virtual int | GetNumberOfDefinitions ()=0 |
Gets the number of line offset definitions. More... | |
virtual int | GetNumberOfLocations (int indexOfDefinition)=0 |
Get a node location to connection location list. More... | |
virtual bool | MoveLocation (int indexOfDefinition, int indexOfLocation, int numberOfPositions)=0 |
Move the location by number of positions. More... | |
virtual void | RemoveLocation (int indexOfDefinition, int indexOfLocation)=0 |
Remove a location from connection location list Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::INXObject | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual bool | IsOccurrence ()=0 |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier ()=0 |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name ()=0 |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent ()=0 |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart ()=0 |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print ()=0 |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype ()=0 |
Returns the prototype of this object if it is an occurrence. More... | |
virtual void | SetName (const NXString &name)=0 |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name)=0 |
Sets the custom name of the object. More... | |
This class represents an Interface to the Locations parameters.
Created in NX12.0.0.
|
pure virtual |
Convert a location to coordinates.
The location is given by its index
indexOfDefinition | The index of definition |
index | The location index |
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, NXOpen::CAE::Connections::Adhesive, NXOpen::CAE::Connections::Sealing, and NXOpen::CAE::Connections::Bolt.
|
pure virtual |
Get a node location to connection location list.
indexOfDefinition | The index of definition |
indexOfLocation | The location index |
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, NXOpen::CAE::Connections::Adhesive, NXOpen::CAE::Connections::Sealing, and NXOpen::CAE::Connections::Bolt.
|
pure virtual |
Gets the number of line offset definitions.
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, NXOpen::CAE::Connections::Adhesive, NXOpen::CAE::Connections::Sealing, and NXOpen::CAE::Connections::Bolt.
|
pure virtual |
Get a node location to connection location list.
indexOfDefinition | The index of definition |
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, NXOpen::CAE::Connections::Adhesive, NXOpen::CAE::Connections::Sealing, and NXOpen::CAE::Connections::Bolt.
|
pure virtual |
Move the location by number of positions.
indexOfDefinition | The index of definition |
indexOfLocation | The index of location |
numberOfPositions | The number of positions to move the location |
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, NXOpen::CAE::Connections::Adhesive, NXOpen::CAE::Connections::Sealing, and NXOpen::CAE::Connections::Bolt.
|
pure virtual |
Remove a location from connection location list
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
indexOfDefinition | The index of definition |
indexOfLocation | The location index |
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, NXOpen::CAE::Connections::Adhesive, NXOpen::CAE::Connections::Sealing, and NXOpen::CAE::Connections::Bolt.