NX Open C++ Reference Guide
|
This class represents an Interface to the Locations parameters. More...
Public Member Functions | |
virtual NXOpen::CAE::Connections::LocationWithDir * | AddLocationCoordinatesWithDirectionCoordinates (int indexOfDefinition, NXOpen::Point *point, NXOpen::Point *direction)=0 |
Adds a coordinates location with direction definited by coordinates to connection location list. More... | |
virtual NXOpen::CAE::Connections::LocationWithDir * | AddLocationCoordinatesWithDirectionVector (int indexOfDefinition, NXOpen::Point *masterPoint, NXOpen::Direction *direction)=0 |
Adds a coordinates location with direction definited by vector to connection location list. More... | |
Public Member Functions inherited from NXOpen::INXObject | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual bool | IsOccurrence ()=0 |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier ()=0 |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name ()=0 |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent ()=0 |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart ()=0 |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print ()=0 |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype ()=0 |
Returns the prototype of this object if it is an occurrence. More... | |
virtual void | SetName (const NXString &name)=0 |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name)=0 |
Sets the custom name of the object. More... | |
This class represents an Interface to the Locations parameters.
Created in NX12.0.0.
|
pure virtual |
Adds a coordinates location with direction definited by coordinates to connection location list.
indexOfDefinition | The index of definition |
point | Location Coordinates |
direction | Direction Point |
Implemented in NXOpen::CAE::Connections::Bolt.
|
pure virtual |
Adds a coordinates location with direction definited by vector to connection location list.
indexOfDefinition | The index of definition |
masterPoint | Location Coordinates |
direction | Direction direction |
Implemented in NXOpen::CAE::Connections::Bolt.