NX Open C++ Reference Guide
|
This class represents an Interface to the Height parameters. More...
Public Member Functions | |
virtual std::vector < NXOpen::CAE::Connections::HeightType > | GetSupportedHeightTypes ()=0 |
Gets supported height types of connection. More... | |
virtual NXOpen::Expression * | Height ()=0 |
Returns the height value Created in NX12.0.0. More... | |
virtual NXOpen::CAE::Connections::HeightType | HeightType ()=0 |
Returns the height type Created in NX12.0.0. More... | |
virtual void | SetHeightType (NXOpen::CAE::Connections::HeightType heightType)=0 |
Sets the height type Created in NX12.0.0. More... | |
Public Member Functions inherited from NXOpen::INXObject | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual bool | IsOccurrence ()=0 |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier ()=0 |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name ()=0 |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent ()=0 |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart ()=0 |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print ()=0 |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype ()=0 |
Returns the prototype of this object if it is an occurrence. More... | |
virtual void | SetName (const NXString &name)=0 |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name)=0 |
Sets the custom name of the object. More... | |
This class represents an Interface to the Height parameters.
Created in NX12.0.0.
|
pure virtual |
Gets supported height types of connection.
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, and NXOpen::CAE::Connections::Adhesive.
|
pure virtual |
Returns the height value
Created in NX12.0.0.
License requirements : None
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, and NXOpen::CAE::Connections::Adhesive.
|
pure virtual |
Returns the height type
Created in NX12.0.0.
License requirements : None
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, and NXOpen::CAE::Connections::Adhesive.
|
pure virtual |
Sets the height type
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
heightType | Diameter type |
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, and NXOpen::CAE::Connections::Adhesive.