NX Open C++ Reference Guide
|
This class represents an Interface to the Locations With Discretization container. More...
Public Member Functions | |
virtual NXOpen::CAE::Connections::CurveLocation * | AddLocationCurve (int indexOfDefinition, NXOpen::IBaseCurve *curve)=0 |
Adds a curve location to connection location list. More... | |
virtual NXOpen::CAE::Connections::FeEdgesLocation * | AddLocationFeEdges (int indexOfDefinition, const std::vector< NXOpen::CAE::FEElemEdge * > &edges)=0 |
Adds Fe Edges to connection location list. More... | |
virtual NXOpen::CAE::Connections::CoordinatesSeriesLocation * | AddLocationSeriesOfCoordinates (int indexOfDefinition, const std::vector< NXOpen::Point3d > &coordinates)=0 |
Adds a series of coordinates location to connection location list. More... | |
virtual NXOpen::CAE::Connections::NodeSeriesLocation * | AddLocationSeriesOfNodes (int indexOfDefinition, const std::vector< NXOpen::CAE::FENode * > &nodes)=0 |
Adds a series of nodes location to connection location list. More... | |
virtual NXOpen::CAE::Connections::PointSeriesLocation * | AddLocationSeriesOfPoints (int indexOfDefinition, const std::vector< NXOpen::Point * > &points)=0 |
Adds a series of points location to connection location list. More... | |
Public Member Functions inherited from NXOpen::INXObject | |
virtual NXOpen::INXObject * | FindObject (const NXString &journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual NXOpen::INXObject * | FindObject (const char *journalIdentifier)=0 |
Finds the NXOpen::NXObject with the given identifier as recorded in a journal. More... | |
virtual bool | IsOccurrence ()=0 |
Returns whether this object is an occurrence or not. More... | |
virtual NXString | JournalIdentifier ()=0 |
Returns the identifier that would be recorded in a journal for this object. More... | |
virtual NXString | Name ()=0 |
Returns the custom name of the object. More... | |
virtual NXOpen::Assemblies::Component * | OwningComponent ()=0 |
Returns the owning component, if this object is an occurrence. More... | |
virtual NXOpen::BasePart * | OwningPart ()=0 |
Returns the owning part of this object Created in NX3.0.0. More... | |
virtual void | Print ()=0 |
Prints a representation of this object to the system log file. More... | |
virtual NXOpen::INXObject * | Prototype ()=0 |
Returns the prototype of this object if it is an occurrence. More... | |
virtual void | SetName (const NXString &name)=0 |
Sets the custom name of the object. More... | |
virtual void | SetName (const char *name)=0 |
Sets the custom name of the object. More... | |
This class represents an Interface to the Locations With Discretization container.
Created in NX12.0.0.
|
pure virtual |
Adds a curve location to connection location list.
indexOfDefinition | indexofdefinition |
curve | Curve used for location creation |
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, NXOpen::CAE::Connections::Sealing, and NXOpen::CAE::Connections::Adhesive.
|
pure virtual |
Adds Fe Edges to connection location list.
indexOfDefinition | indexofdefinition |
edges | Edges used for location |
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, NXOpen::CAE::Connections::Sealing, and NXOpen::CAE::Connections::Adhesive.
|
pure virtual |
Adds a series of coordinates location to connection location list.
indexOfDefinition | indexofdefinition |
coordinates | The location coordinates |
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, NXOpen::CAE::Connections::Sealing, and NXOpen::CAE::Connections::Adhesive.
|
pure virtual |
Adds a series of nodes location to connection location list.
indexOfDefinition | The index of definition |
nodes | Nodes used for location |
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, NXOpen::CAE::Connections::Sealing, and NXOpen::CAE::Connections::Adhesive.
|
pure virtual |
Adds a series of points location to connection location list.
indexOfDefinition | The index of definition |
points | Points used for location |
Implemented in NXOpen::CAE::Connections::SpotWeld, NXOpen::CAE::Connections::SeamWeld, NXOpen::CAE::Connections::Sealing, and NXOpen::CAE::Connections::Adhesive.