NX Open C++ Reference Guide
|
Location interface. More...
Public Member Functions | |
NXOpen::CAE::SelectionRecipe * | SelectionRecipe () |
Returns the Selection Recipe used for creating the location. More... | |
void | SetSelectionRecipe (NXOpen::CAE::SelectionRecipe *selectionRecipe) |
Sets the Selection Recipe used for creating the location. More... | |
Public Member Functions inherited from NXOpen::CAE::Connections::Location | |
std::vector< NXOpen::Point3d > | GetXyzCoordinates () |
Gets the coordinates from the specified location. More... | |
Public Member Functions inherited from NXOpen::TaggedObject | |
tag_t | Tag () const |
Returns the tag of this object. More... | |
Location interface.
This defines connection locations with common properties like coordinates.
To obtain an instance of this object use the AddLocation creators on the Connections
Created in NX12.0.0.
NXOpen::CAE::SelectionRecipe* NXOpen::CAE::Connections::SelectionRecipeLocation::SelectionRecipe | ( | ) |
Returns the Selection Recipe used for creating the location.
If the location type is not a Selection Recipe, this method will raise an error.
Created in NX12.0.0.
License requirements : None
void NXOpen::CAE::Connections::SelectionRecipeLocation::SetSelectionRecipe | ( | NXOpen::CAE::SelectionRecipe * | selectionRecipe | ) |
Sets the Selection Recipe used for creating the location.
If the location type is not a Selection Recipe, this method will raise an error.
Created in NX12.0.0.
License requirements : nx_masterfem ("Finite Element Modeling")
selectionRecipe | selectionrecipe |