NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Routing.MultiPort . More...
Public Member Functions | |
unsafe NXOpen.Routing.TerminalPort[] | GetTerminalPorts () |
Gets the terminal ports that are associated with this NXOpen.Routing.MultiPort More... | |
unsafe string[] | GetVirtualPorts () |
Gets the virtual ports that are associated with this NXOpen.Routing.MultiPort More... | |
unsafe void | SetVirtualPorts (string[] virtualPorts) |
Sets the virtual ports that are associated with this NXOpen.Routing.MultiPort More... | |
unsafe void | RemoveVirtualPorts (string[] virtualPorts) |
Removes virtual ports from this NXOpen.Routing.MultiPort . More... | |
unsafe void | AddVirtualPorts (string[] virtualPorts) |
Adds new virtual ports to this NXOpen.Routing.MultiPort More... | |
unsafe void | RemoveTerminalPorts (NXOpen.Routing.TerminalPort[] terminalPorts) |
Removes terminal ports from this NXOpen.Routing.MultiPort . More... | |
unsafe void | AddTerminalPorts (NXOpen.Routing.TerminalPort[] terminalPorts) |
Adds terminal ports to this NXOpen.Routing.MultiPort . More... | |
unsafe void | SetAlignVector (NXOpen.Vector3d vector) |
Sets the align vector of Port More... | |
unsafe void | SetRotationVector (NXOpen.Vector3d vector) |
Sets the rotation vector of Port More... | |
unsafe void | SetRotationObject (NXOpen.DisplayableObject rotationObject) |
Sets the object used to derive the rotation vector of Port More... | |
unsafe void | SetForwardExtension (double forwardExtension) |
Sets the forward extension value of a port, i. More... | |
unsafe void | SetEngagement (double engagement) |
The engagment distance of a NXOpen.Routing.IAxisPort , i. More... | |
unsafe void | SetCutbackLength (double cutbackLength) |
Sets the cutback length of a port, i. More... | |
Public Member Functions inherited from NXOpen.Routing.Port | |
unsafe NXOpen.Routing.Port.PortType | GetPortType () |
Get the type of Port More... | |
unsafe NXOpen.Vector3d | GetAlignmentVector () |
Retrieves the alignment vector of Port More... | |
unsafe double | GetClockIncrement () |
The clock angle increment value of NXOpen.Routing.Port More... | |
unsafe void | SetClockIncrement (double increment) |
The clock angle increment value of NXOpen.Routing.Port More... | |
unsafe NXOpen.Routing.Port.FlowDirectionType | GetFlowDirection () |
Get the value of flow direction of NXOpen.Routing.Port More... | |
unsafe void | SetFlowDirection (NXOpen.Routing.Port.FlowDirectionType flowDirection) |
Set the flow direction value of NXOpen.Routing.Port More... | |
unsafe NXOpen.Vector3d | GetRotationVector () |
Retrieves the rotation vector of Port More... | |
unsafe NXOpen.DisplayableObject | GetRotationObject () |
Retrieves the object used to derive the rotation vector of Port More... | |
unsafe NXOpen.Routing.ISegment | GetSegment () |
Return the segment the port position and alignment are derived from Returns a null reference (Nothing in Visual Basic) if the port is not derived from segment More... | |
unsafe double | GetForwardExtension () |
Returns the forward extension value for a port i. More... | |
unsafe NXOpen.Expression | GetForwardExtensionObject () |
Returns the forward extension object for a port. More... | |
unsafe double | GetEngagement () |
Returns the engagement distance of a port, i. More... | |
unsafe NXOpen.Point3d | GetEngagementPosition () |
Returns the position of the port taking into account the engagement distance. More... | |
unsafe double | GetCutbackLength () |
Returns the cutback length of a port, i. More... | |
unsafe int | FindPortIntegerCharacteristic (string name) |
Searches for an integer characteristics on the port, then on the ports component and prototype port if the port is an occurrence. More... | |
unsafe double | FindPortRealCharacteristic (string name) |
Searches for a real characteristics on the port, then on the ports component and prototype port if the port is an occurrence. More... | |
unsafe string | FindPortStringCharacteristic (string name) |
Searches for a string characteristics on the port, then on the ports component and prototype port if the port is an occurrence. More... | |
unsafe string | GetReferenceCharacteristic (string name) |
Gets a reference characteristic from the port. More... | |
unsafe void | SetReferenceCharacteristic (string name, string value) |
Sets a reference characteristics on the port. More... | |
unsafe NXOpen.Routing.PortConnection | Connect () |
Finds another NXOpen.Routing.Port to connect this port to. More... | |
unsafe void | Disconnect () |
Deletes any NXOpen.Routing.PortConnection objects that reference this port. More... | |
unsafe NXOpen.Positioning.Constraint[] | LockEngagement (NXOpen.Routing.Port portToLock) |
Locks the port engagement using dcm3 constraints More... | |
unsafe NXOpen.Positioning.Constraint[] | LockRotation (NXOpen.Routing.Port portToLock) |
Locks the port rotation vector using dcm3 constraints More... | |
unsafe void | UnlockEngagement (NXOpen.Routing.Port portToUnlock) |
Unlocks the port engagement More... | |
unsafe void | UnlockRotation (NXOpen.Routing.Port portToUnlock) |
Unlocks the port rotation More... | |
unsafe bool | IsRotationLocked (NXOpen.Routing.Port portToCheck) |
Checks if ports have their rotation vectors locked. More... | |
unsafe bool | IsEngagementLocked (NXOpen.Routing.Port portToCheck) |
Checks to see if ports are engaged. More... | |
unsafe NXOpen.Routing.FeaturePort | AskFeature () |
Ask NXOpen.Routing.FeaturePort object associated with NXOpen.Routing.Port . More... | |
unsafe NXOpen.Features.WaveRouting | AskWaveFeature () |
Ask NXOpen.Features.WaveRouting object associated with this NXOpen.Routing.Port . More... | |
unsafe void | ReorderFeature () |
Reorders the NXOpen.Routing.FeaturePort object associated with NXOpen.Routing.Port after all of the features on which the port feature depends. More... | |
unsafe NXOpen.Assemblies.Component | GetComponent () |
If this port is an occurrence, returns the component part to which it belongs. More... | |
unsafe void | GetConnectedPorts (out NXOpen.Routing.Port connectedPort1, out NXOpen.Routing.Port connectedPort2) |
If port is connected to another port, returns both connected ports. More... | |
unsafe NXOpen.Routing.PortConnection | GetPortConnection () |
If port is connected to another port, returns the Port Connection that links them. More... | |
unsafe NXOpen.NXObject | GetOccurrence () |
Returns the occurrence of the given port. More... | |
unsafe NXOpen.Routing.ControlPoint | GetControlPoint () |
Returns the Routing.ControlPoint to which this port is constrained, if any. More... | |
unsafe NXOpen.Routing.Stock | GetStockOfPort () |
For a Routing.StockPort , returns the Routing.Stock to which this port is attached, if any. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetCharacteristics () |
Get all of the characteristics values on the this object. More... | |
unsafe void | SetCharacteristics (NXOpen.Routing.CharacteristicList values) |
Set all of the characteristics values on this object. More... | |
unsafe int | GetIntegerCharacteristic (string name) |
Get the value of an integer characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, int value) |
Set the value of an integer characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe double | GetRealCharacteristic (string name) |
Get the value of a real characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, double value) |
Set the value of an real characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe string | GetStringCharacteristic (string name) |
Get the value of a string characteristic associated with the input name. More... | |
unsafe void | SetCharacteristic (string name, string value) |
Set the value of an string characteristic associated with the input name, adds a new characteristic to the list if one doesn't exist already. More... | |
unsafe void | DeleteCharacterstics (NXOpen.Routing.CharacteristicList values) |
Removes the input list of characteristics from this object. More... | |
unsafe NXOpen.Routing.CharacteristicList | GetDestinationCharacteristics () |
Returns the destination characteristics from the input object. More... | |
unsafe void | SetCharacteristic2 (string title, int value) |
Sets or creates an integer type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, double value) |
Sets or creates a double type attribute associated with the input title. More... | |
unsafe void | SetCharacteristic2 (string title, string value) |
Sets or creates a string type type attribute associated with the input title. More... | |
unsafe void | SetCharacteristics2 (NXOpen.Routing.CharacteristicList values) |
Sets all attributes associated with the titles from the input list, creating new attributes for the ones that don't exist already. More... | |
Public Member Functions inherited from NXOpen.SmartObject | |
unsafe void | RemoveParameters () |
Removes the smart object parameters. More... | |
unsafe void | ReplaceParameters (NXOpen.SmartObject otherSo) |
Edit a smart object by replacing its parameters using parameters of other smart object of the same class. More... | |
unsafe void | Evaluate () |
Evaluate a smart object. More... | |
unsafe void | SetVisibility (NXOpen.SmartObject.VisibilityOption visibility) |
Sets the visibility. More... | |
unsafe void | ProtectFromDelete () |
Protects the SmartObject from being deleted if any referencing objects are deleted. More... | |
unsafe void | ReleaseDeleteProtection () |
Removes delete protection from the SmartObject. More... | |
Public Member Functions inherited from NXOpen.DisplayableObject | |
unsafe void | Blank () |
Blanks the object. More... | |
unsafe void | Unblank () |
Unblanks the object. More... | |
unsafe void | Highlight () |
Highlights the object. More... | |
unsafe void | Unhighlight () |
Unhighlights the object. More... | |
unsafe void | SetNameLocation (NXOpen.Point3d location) |
Sets the location of the object's name. More... | |
unsafe void | RedisplayObject () |
Redisplays the object in all views. More... | |
unsafe void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
unsafe NXOpen.Axis | Axis [get, set] |
Returns or sets the axis that defines the port More... | |
unsafe NXOpen.Expression | CutbackLengthObject [get, set] |
Returns or sets the cutback length object of a port, i. More... | |
unsafe NXOpen.Expression | EngagementObject [get, set] |
Returns or sets the engagement object of a port, i. More... | |
unsafe NXOpen.Expression | ForwardExtensionObject [get, set] |
Returns or sets the forward extension object of a port, i. More... | |
Properties inherited from NXOpen.Routing.Port | |
unsafe bool | AllowMultipleConnections [get, set] |
Returns or sets the Allow Multiple Connections property for a NXOpen.Routing.Port . More... | |
unsafe double | BackwardExtension [get, set] |
Returns or sets the backward extension value for a port (i. More... | |
unsafe NXOpen.Expression | BackwardExtensionObject [get, set] |
Returns or sets the backward extension object for a port. More... | |
unsafe NXOpen.Expression | ClockIncrementObject [get, set] |
Returns or sets the clock angle increment expression of a NXOpen.Routing.Port , i. More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the NXOpen.Point that specifies the location of the NXOpen.Routing.IRoutePosition object. More... | |
unsafe NXOpen.Point3d | Position [get, set] |
Returns or sets the current location of the object in ABS coordinates. More... | |
Properties inherited from NXOpen.SmartObject | |
unsafe NXOpen.SmartObject.UpdateOption | Update [get] |
Returns the update option. More... | |
unsafe NXOpen.SmartObject.VisibilityOption | Visibility [get] |
Returns the visibility. More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.Routing.IRoutePosition | |
NXOpen.Point | Point [get, set] |
Returns or sets the NXOpen.Point that specifies the location of the NXOpen.Routing.IRoutePosition object. More... | |
NXOpen.Point3d | Position [get, set] |
Returns or sets the current location of the object in ABS coordinates. More... | |
Properties inherited from NXOpen.Routing.IAxisPort | |
NXOpen.Axis | Axis [get, set] |
Returns or sets the axis that defines the port More... | |
NXOpen.Expression | CutbackLengthObject [get, set] |
Returns or sets the cutback length object of a port, i. More... | |
NXOpen.Expression | EngagementObject [get, set] |
Returns or sets the engagement object of a port, i. More... | |
NXOpen.Expression | ForwardExtensionObject [get, set] |
Returns or sets the forward extension object of a port, i. More... | |
Additional Inherited Members | |
Public Types inherited from NXOpen.Routing.Port | |
enum | PortType { UnknownPort, FittingPort, FixturePort, MultiPort, TerminalPort, StockPort, StockOffsetPort } |
Specifies the port type More... | |
enum | FlowDirectionType { RouteFlowEither, RouteFlowIn, RouteFlowOut, FlowNone } |
Allowed types for flow direction More... | |
enum | CreateRotationVector { No, Yes } |
Used by NXOpen.Routing.FittingPortCollection.CreateFromCsys and Routing.FixturePortCollection.CreateFromCsys to determine if the rotation vector on the port should be created. More... | |
Represents a NXOpen.Routing.MultiPort .
These objects are ones to which segments are routed to or from when creating a routing path.
Created in NX4.0.0
unsafe void NXOpen.Routing.MultiPort.AddTerminalPorts | ( | NXOpen.Routing.TerminalPort[] | terminalPorts | ) |
Adds terminal ports to this NXOpen.Routing.MultiPort .
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
terminalPorts | List of NXOpen.Routing.TerminalPort s to add. |
unsafe void NXOpen.Routing.MultiPort.AddVirtualPorts | ( | string[] | virtualPorts | ) |
Adds new virtual ports to this NXOpen.Routing.MultiPort
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
virtualPorts | List of virtual port names to add. An error occurs if any of these names are already in use as a virtual or terminal port name on this multi port. |
unsafe NXOpen.Routing.TerminalPort [] NXOpen.Routing.MultiPort.GetTerminalPorts | ( | ) |
Gets the terminal ports that are associated with this NXOpen.Routing.MultiPort
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
unsafe string [] NXOpen.Routing.MultiPort.GetVirtualPorts | ( | ) |
Gets the virtual ports that are associated with this NXOpen.Routing.MultiPort
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.Routing.MultiPort.RemoveTerminalPorts | ( | NXOpen.Routing.TerminalPort[] | terminalPorts | ) |
Removes terminal ports from this NXOpen.Routing.MultiPort .
Created in NX5.0.0
License requirements: routing_base ("Routing Basic")
terminalPorts | List of NXOpen.Routing.TerminalPort s to remove. |
unsafe void NXOpen.Routing.MultiPort.RemoveVirtualPorts | ( | string[] | virtualPorts | ) |
Removes virtual ports from this NXOpen.Routing.MultiPort .
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
virtualPorts | List of virtual port names to remove. Ignores any virtuals that are not already referenced by this object. |
unsafe void NXOpen.Routing.MultiPort.SetAlignVector | ( | NXOpen.Vector3d | vector | ) |
Sets the align vector of Port
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
vector | Vector direction in absolute co-ordinate system |
Implements NXOpen.Routing.IAxisPort.
unsafe void NXOpen.Routing.MultiPort.SetCutbackLength | ( | double | cutbackLength | ) |
Sets the cutback length of a port, i.
e. the length along the wire from the port where individual wires leave a bundle to attach to pins
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
cutbackLength | Cutback Length |
Implements NXOpen.Routing.IAxisPort.
unsafe void NXOpen.Routing.MultiPort.SetEngagement | ( | double | engagement | ) |
The engagment distance of a NXOpen.Routing.IAxisPort , i.
e. the distance behind the port that another fitting or stock may engage
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
engagement | Engagement distance |
Implements NXOpen.Routing.IAxisPort.
unsafe void NXOpen.Routing.MultiPort.SetForwardExtension | ( | double | forwardExtension | ) |
Sets the forward extension value of a port, i.
e. the minimum length that a segment must remain straight coming out of a NXOpen.Routing.Port
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
forwardExtension | Port extension |
Implements NXOpen.Routing.IAxisPort.
unsafe void NXOpen.Routing.MultiPort.SetRotationObject | ( | NXOpen.DisplayableObject | rotationObject | ) |
Sets the object used to derive the rotation vector of Port
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
rotationObject | Object used to derive the rotation vector |
Implements NXOpen.Routing.IAxisPort.
unsafe void NXOpen.Routing.MultiPort.SetRotationVector | ( | NXOpen.Vector3d | vector | ) |
Sets the rotation vector of Port
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
vector | Vector direction in absolute co-ordinate system |
Implements NXOpen.Routing.IAxisPort.
unsafe void NXOpen.Routing.MultiPort.SetVirtualPorts | ( | string[] | virtualPorts | ) |
Sets the virtual ports that are associated with this NXOpen.Routing.MultiPort
Created in NX4.0.0
License requirements: routing_base ("Routing Basic")
virtualPorts | Virtual Ports names associated with this Multi Port |
|
getset |
Returns or sets the axis that defines the port
Created in NX5.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the cutback length object of a port, i.
e. an expression representing the length along the wire from the port where individual wires leave a bundle to attach to pins
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the engagement object of a port, i.
e. an expression representing the distance behind the port that another fitting or stock may engage
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the forward extension object of a port, i.
e. an expression representing the minimum length that a segment must remain straight coming out of a NXOpen.Routing.Port
Created in NX4.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")