NXOpen .NET Reference
12.0.0
|
Constraints for use in positioning objects in NX. More...
Public Member Functions | |
unsafe NXOpen.Positioning.ConstraintReference[] | GetReferences () |
Gets all the NXOpen.Positioning.ConstraintReference s for the constraint. More... | |
unsafe void | DeleteConstraintReference (NXOpen.Positioning.ConstraintReference constraintReference) |
Removes a NXOpen.Positioning.ConstraintReference from the constraint. More... | |
unsafe NXOpen.Positioning.ConstraintReference | CreateConstraintReference (NXOpen.NXObject movableObject, NXOpen.NXObject geometry, bool usesAxis, bool isIndirect) |
Adds geometry to a constraint and sets the movable object to be constrained. More... | |
unsafe NXOpen.Positioning.ConstraintReference | CreateConstraintReference (NXOpen.NXObject movableObject, NXOpen.NXObject geometry, bool usesAxis, bool isIndirect, bool usePortRotate) |
Adds geometry to a constraint and sets the movable object to be constrained. More... | |
unsafe void | EditConstraintReference (NXOpen.Positioning.ConstraintReference constraintReference, NXOpen.NXObject movableObject, NXOpen.NXObject geometry, bool usesAxis, bool isIndirect, bool usePortRotate) |
Adds geometry to a constraint and sets the movable object to be constrained, replacing the properties of an existing reference of the constraint. More... | |
unsafe void | FlipAlignment () |
Reverses the constraint alignment if this is possible. More... | |
unsafe void | SetExpression (string expression) |
The NXOpen.Expression of a constraint - only for distance or angle constraints. More... | |
unsafe NXOpen.Positioning.Constraint.SolverStatus | GetConstraintStatus () |
Returns the solver status of a constraint. More... | |
unsafe void | SetAlignmentHint (NXOpen.Positioning.Constraint.Alignment alignment) |
Set a hint as to which alignment should be used by the solver for this constraint. More... | |
unsafe void | GenerateConversionReport (out string[] lines) |
Returns a textual conversion report this constraint from when it was converted from a Mating Constraint to an Assembly Constraint. More... | |
unsafe void | ReverseDirection () |
Reverses the constraint direction. More... | |
unsafe NXOpen.Positioning.DisplayedConstraint | GetDisplayedConstraint () |
Gets the NXOpen.Positioning.DisplayedConstraint that is in the same part as that of the constraint. More... | |
unsafe void | Renew () |
Changes the constraint to solve with the latest version of the constraint code. More... | |
Public Member Functions inherited from NXOpen.NXObject | |
unsafe void | SetUserAttribute (NXOpen.NXObject.AttributeInformation info, NXOpen.Update.Option option) |
Creates or modifies an attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetUserAttribute (string title, int index, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetTimeUserAttribute (string title, int index, NXOpen.NXObject.ComputationalTime value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe void | SetBooleanUserAttribute (string title, int index, bool value, NXOpen.Update.Option option) |
Creates or modifies a boolean attribute with the option to update or not. More... | |
unsafe NXOpen.AttributeIterator | CreateAttributeIterator () |
Create an attribute iterator More... | |
unsafe bool | HasUserAttribute (NXOpen.AttributeIterator iterator) |
Determines if an attribute exists on the object, that satisfies the given iterator More... | |
unsafe bool | HasUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Determines if an attribute with the given Title, Type and array Index is present on the object Unset attributes will not be detected by this function, as its purpose is to test for the actual presence of the attribute on the object. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.AttributeIterator iterator, bool countArrayAsOneAttribute) |
Gets the count of set attributes on the object, if any, that satisfy the given iterator. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type) |
Gets the count of set attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeCount (NXOpen.NXObject.AttributeType type, bool includeUnset, bool countArrayAsOneAttribute) |
Gets the count of attributes on the object, if any, of the given type. More... | |
unsafe int | GetUserAttributeSize (string title, NXOpen.NXObject.AttributeType type) |
Gets the size of the first attribute encountered on the object, if any, with a given Title and Type. More... | |
unsafe bool | GetNextUserAttribute (NXOpen.AttributeIterator iterator, out NXOpen.NXObject.AttributeInformation info) |
Gets the next attribute encountered on the object, if any, that satisfies the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation | GetUserAttribute (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given Title, Type and array Index. More... | |
unsafe bool | GetBooleanUserAttribute (string title, int index) |
Gets a boolean attribute by Title and array Index. More... | |
unsafe int | GetIntegerUserAttribute (string title, int index) |
Gets an integer attribute by Title and array Index. More... | |
unsafe double | GetRealUserAttribute (string title, int index) |
Gets a real attribute by Title and array Index. More... | |
unsafe string | GetStringUserAttribute (string title, int index) |
Gets a string attribute by Title and array Index. More... | |
unsafe string | GetTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.ComputationalTime | GetComputationalTimeUserAttribute (string title, int index) |
Gets a time attribute by Title and array Index. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (NXOpen.AttributeIterator iterator) |
Gets all the attributes that have been set on the given object, if any, that satisfy the given iterator. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset) |
Gets all the attributes of the given object. More... | |
unsafe string | GetUserAttributeAsString (string title, NXOpen.NXObject.AttributeType type, int index) |
Gets the first attribute encountered on the object, if any, with a given title, type and array index. More... | |
unsafe void | DeleteUserAttributes (NXOpen.AttributeIterator iterator, NXOpen.Update.Option option) |
Deletes the attributes on the object, if any, that satisfy the given iterator More... | |
unsafe void | DeleteUserAttribute (NXOpen.NXObject.AttributeType type, string title, bool deleteEntireArray, NXOpen.Update.Option option) |
Deletes the first attribute encountered with the given Type, Title. More... | |
unsafe void | DeleteUserAttributes (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes the attributes encountered with the given Type with option to update or not. More... | |
unsafe void | SetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type, bool @lock) |
Lock or unlock the given attribute. More... | |
unsafe bool | GetUserAttributeLock (string title, NXOpen.NXObject.AttributeType type) |
Determine the lock of the given attribute. More... | |
unsafe NXOpen.NXObject[] | GetUserAttributeSourceObjects () |
Returns an array of objects from which this object presents attributes. More... | |
unsafe void | SetPdmReferenceAttribute (string attributeTitle, string attributeValue) |
Sets the value of PDM Reference attribute on the object. More... | |
unsafe string | GetPdmReferenceAttributeValue (string attributeTitle) |
Gets the value of PDM Reference attribute for given object. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttribute (string title, bool includeUnset, bool addStringValues, NXOpen.NXObject.AttributeType type) |
Gets the first attribute (or attribute array) encountered on the object, if any, with a given Title and Type. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetUserAttributes (bool includeUnset, bool addStringValues) |
Gets all the attributes of the given object. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type) |
Deletes all attributes of a specific type. More... | |
unsafe void | DeleteAllAttributesByType (NXOpen.NXObject.AttributeType type, NXOpen.Update.Option option) |
Deletes all attributes of a specific type with the option to update or not. More... | |
unsafe void | SetAttribute (string title, int value) |
Creates or modifies an integer attribute. More... | |
unsafe void | SetAttribute (string title, int value, NXOpen.Update.Option option) |
Creates or modifies an integer attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, double value) |
Creates or modifies a real attribute. More... | |
unsafe void | SetAttribute (string title, double value, NXOpen.Update.Option option) |
Creates or modifies a real attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title, string value) |
Creates or modifies a string attribute. More... | |
unsafe void | SetAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute with the option to update or not. More... | |
unsafe void | SetAttribute (string title) |
Creates or modifies a null attribute which is an attribute with a title and no value. More... | |
unsafe void | SetAttribute (string title, NXOpen.Update.Option option) |
Creates or modifies a null attribute with the option to update or not. More... | |
unsafe void | SetTimeAttribute (string title, string value) |
Creates or modifies a time attribute. More... | |
unsafe void | SetTimeAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a time attribute with the option to update or not. More... | |
unsafe int | GetIntegerAttribute (string title) |
Gets an integer attribute by title. More... | |
unsafe double | GetRealAttribute (string title) |
Gets a real attribute by title. More... | |
unsafe string | GetStringAttribute (string title) |
Gets a string attribute value by title. More... | |
unsafe string | GetTimeAttribute (NXOpen.NXObject.DateAndTimeFormat format, string title) |
Gets a time attribute by title. More... | |
unsafe string | GetReferenceAttribute (string title) |
Gets the reference string (not the calculated value) of a string attribute that uses a reference string. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title) |
Deletes an attribute by type and title. More... | |
unsafe void | DeleteAttributeByTypeAndTitle (NXOpen.NXObject.AttributeType type, string title, NXOpen.Update.Option option) |
Deletes an attribute by type and title with the option to update or not. More... | |
unsafe void | SetReferenceAttribute (string title, string value) |
Creates or modifies a string attribute which uses a reference string. More... | |
unsafe void | SetReferenceAttribute (string title, string value, NXOpen.Update.Option option) |
Creates or modifies a string attribute which uses a reference string, with the option to update or not. More... | |
unsafe NXOpen.NXObject.AttributeInformation[] | GetAttributeTitlesByType (NXOpen.NXObject.AttributeType type) |
Gets all the attribute titles of a specific type. More... | |
unsafe string[] | GetUserAttributesAsStrings () |
Gets all the attributes that have been set on the given object. More... | |
unsafe NXOpen.INXObject | FindObject (string journalIdentifier) |
Finds the NXOpen.NXObject with the given identifier as recorded in a journal. More... | |
unsafe void | Print () |
Prints a representation of this object to the system log file. More... | |
unsafe void | SetName (string name) |
Sets the custom name of the object. More... | |
Properties | |
unsafe bool | Automatic [get, set] |
Returns or sets the flag marking the constraint as an "automatic" constraint. More... | |
unsafe NXOpen.Positioning.Constraint.Alignment | ConstraintAlignment [get, set] |
Returns or sets the alignment behavior for the constraint. More... | |
unsafe NXOpen.Positioning.Constraint.Type | ConstraintType [get, set] |
Returns or sets the constraint type. More... | |
unsafe NXOpen.Expression | Expression [get] |
Returns the NXOpen.Expression of a constraint. More... | |
unsafe bool | ExpressionDriven [get, set] |
Returns or sets the driven state of the expression of a constraint. More... | |
unsafe bool | LowerLimitEnabled [get, set] |
Returns or sets the lower limit of the expression of a constraint. More... | |
unsafe NXOpen.Expression | LowerLimitExpression [get] |
Returns the lower limit of the expression of a constraint. More... | |
unsafe string | LowerLimitRightHandSide [get, set] |
Returns or sets the lower limit of the expression right hand side of a constraint. More... | |
unsafe bool | Persistent [get, set] |
Returns or sets the persistent state of the constraint. More... | |
unsafe NXOpen.Positioning.Constraint.SplineType | SplinePointsType [get, set] |
Returns or sets the type of the spline. More... | |
unsafe bool | Suppressed [get, set] |
Returns or sets the suppression state for the constraint. More... | |
unsafe bool | UpperLimitEnabled [get, set] |
Returns or sets the upper limit of the expression of a constraint. More... | |
unsafe NXOpen.Expression | UpperLimitExpression [get] |
Returns the upper limit of the expression of a constraint. More... | |
unsafe string | UpperLimitRightHandSide [get, set] |
Returns or sets the upper limit of the expression right hand side of a constraint. More... | |
Properties inherited from NXOpen.NXObject | |
unsafe bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
unsafe string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
unsafe string | Name [get] |
Returns the custom name of the object. More... | |
unsafe NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
unsafe NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
unsafe NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Properties inherited from NXOpen.INXObject | |
bool | IsOccurrence [get] |
Returns whether this object is an occurrence or not. More... | |
string | JournalIdentifier [get] |
Returns the identifier that would be recorded in a journal for this object. More... | |
string | Name [get] |
Returns the custom name of the object. More... | |
NXOpen.Assemblies.Component | OwningComponent [get] |
Returns the owning component, if this object is an occurrence. More... | |
NXOpen.BasePart | OwningPart [get] |
Returns the owning part of this object More... | |
NXOpen.INXObject | Prototype [get] |
Returns the prototype of this object if it is an occurrence. More... | |
Constraints for use in positioning objects in NX.
For constraints between components, the subclass NXOpen.Positioning.ComponentConstraint should be used by preference.
Some constraint types have an NXOpen.Expression associated with them, which the user can change to determine the value of that constraint. This expression applies to distance and angle constraints. The user can choose for this expression value to be driven by the system, so it will not have a fixed value set by the user.
The constraint types with values can be given limits. If the constraint is driven, the solver will always try to solve it to remain within those limits, and the constraint will fail if this is not possible. If the constraint is driving, it will have a failure status if its value is set to violate those limits (though it will still solve the model).
To create a new instance of this class, use NXOpen.Positioning.Positioner.CreateConstraint
Created in NX4.0.0
Specifies the status of a constraint.
Specifies the type of a constraint.
unsafe NXOpen.Positioning.ConstraintReference NXOpen.Positioning.Constraint.CreateConstraintReference | ( | NXOpen.NXObject | movableObject, |
NXOpen.NXObject | geometry, | ||
bool | usesAxis, | ||
bool | isIndirect | ||
) |
Adds geometry to a constraint and sets the movable object to be constrained.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
movableObject | Object to be positioned by constraint |
geometry | Geometry used to define constraint |
usesAxis | Use axis of geometry |
isIndirect | Geometry is to be used indirectly to identify geometry in another part |
unsafe NXOpen.Positioning.ConstraintReference NXOpen.Positioning.Constraint.CreateConstraintReference | ( | NXOpen.NXObject | movableObject, |
NXOpen.NXObject | geometry, | ||
bool | usesAxis, | ||
bool | isIndirect, | ||
bool | usePortRotate | ||
) |
Adds geometry to a constraint and sets the movable object to be constrained.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
movableObject | Object to be positioned by constraint |
geometry | Geometry used to define constraint |
usesAxis | Use axis of geometry |
isIndirect | Geometry is to be used indirectly to identify geometry in another part |
usePortRotate | Use rotate vector of NXOpen.Routing.Port . |
unsafe void NXOpen.Positioning.Constraint.DeleteConstraintReference | ( | NXOpen.Positioning.ConstraintReference | constraintReference | ) |
Removes a NXOpen.Positioning.ConstraintReference from the constraint.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
constraintReference | The constraint reference to remove. A list of references can be obtained via NXOpen.Positioning.Constraint.GetReferences . |
unsafe void NXOpen.Positioning.Constraint.EditConstraintReference | ( | NXOpen.Positioning.ConstraintReference | constraintReference, |
NXOpen.NXObject | movableObject, | ||
NXOpen.NXObject | geometry, | ||
bool | usesAxis, | ||
bool | isIndirect, | ||
bool | usePortRotate | ||
) |
Adds geometry to a constraint and sets the movable object to be constrained, replacing the properties of an existing reference of the constraint.
Created in NX5.0.1
License requirements: assemblies ("ASSEMBLIES MODULE")
constraintReference | The NXOpen.Positioning.ConstraintReference whose properties are to be changed |
movableObject | Object to be positioned by constraint |
geometry | Geometry used to define constraint |
usesAxis | Use axis of geometry |
isIndirect | Geometry is to be used indirectly to identify geometry in another part |
usePortRotate | Use rotate vector of NXOpen.Routing.Port . |
unsafe void NXOpen.Positioning.Constraint.FlipAlignment | ( | ) |
Reverses the constraint alignment if this is possible.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Positioning.Constraint.GenerateConversionReport | ( | out string[] | lines | ) |
Returns a textual conversion report this constraint from when it was converted from a Mating Constraint to an Assembly Constraint.
If this isn't a converted constraint or there were no problems converting this constraint, then an empty string is returned.
Created in NX5.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
lines | The text lines of the conversion report |
unsafe NXOpen.Positioning.Constraint.SolverStatus NXOpen.Positioning.Constraint.GetConstraintStatus | ( | ) |
Returns the solver status of a constraint.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe NXOpen.Positioning.DisplayedConstraint NXOpen.Positioning.Constraint.GetDisplayedConstraint | ( | ) |
Gets the NXOpen.Positioning.DisplayedConstraint that is in the same part as that of the constraint.
Note that this will be a null reference (Nothing in Visual Basic) if the part has not been the displayed part since the constraint was created.
Created in NX7.5.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe NXOpen.Positioning.ConstraintReference [] NXOpen.Positioning.Constraint.GetReferences | ( | ) |
Gets all the NXOpen.Positioning.ConstraintReference s for the constraint.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Positioning.Constraint.Renew | ( | ) |
Changes the constraint to solve with the latest version of the constraint code.
Created in NX11.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Positioning.Constraint.ReverseDirection | ( | ) |
Reverses the constraint direction.
This operation reverses the NXOpen.Positioning.ConstraintReference.Order on each NXOpen.Positioning.ConstraintReference . So "Inside" becomes "Outside", "Outside" becomes "Inside" and "Unknown" remains as it is.
Created in NX5.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
unsafe void NXOpen.Positioning.Constraint.SetAlignmentHint | ( | NXOpen.Positioning.Constraint.Alignment | alignment | ) |
Set a hint as to which alignment should be used by the solver for this constraint.
If the constraint does not solve using this alignment then the hint will be ignored.
The hint can only have an effect when the alignment of [version_created("4")] the constraint, as returned by NXOpen.Positioning.Constraint.ConstraintAlignment , is NXOpen.Positioning.Constraint.Alignment.InferAlign .
The hint can only have an effect when the constraint has been explicitly added to a NXOpen.Positioning.Network .
Passing in NXOpen.Positioning.Constraint.Alignment.InferAlign as the alignment argument will have no effect.
The hint is forgotten after an update.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
alignment | The alignment hint |
unsafe void NXOpen.Positioning.Constraint.SetExpression | ( | string | expression | ) |
The NXOpen.Expression of a constraint - only for distance or angle constraints.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
expression | Name of expression used in the constraint |
|
getset |
Returns or sets the flag marking the constraint as an "automatic" constraint.
Automatic constraints are constraints created by the system, but are visible and editable by the user. Automatic constraints are automatically deleted when one of the referenced objects are deleted by update.
Created in NX5.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the alignment behavior for the constraint.
Created in NX4.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the constraint type.
Created in NX4.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the NXOpen.Expression of a constraint.
The expression will be unused unless this constraint type supports an expression, such as a distance or angle constraint.
Created in NX4.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the driven state of the expression of a constraint.
The value of a driven expression can change. Driven expression values are controlled by the solver and cannot be edited by the user. Only distance and angle constraints can have their expression made driven.
Created in NX11.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the lower limit of the expression of a constraint.
The limit expression will only be used for constraint types that can have their expression made driven.
Created in NX11.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the lower limit of the expression of a constraint.
The limit expression will only be used for certain constraint types, and they must have an expression.
Created in NX11.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the lower limit of the expression right hand side of a constraint.
The limit expression will only be used for certain constraint types, and they must have an expression.
Created in NX11.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the persistent state of the constraint.
Created in NX4.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the type of the spline.
Only valid if the type of the constraint is set to NXOpen.Positioning.Constraint.Type.SplineData .
Created in NX6.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the suppression state for the constraint.
In a NXOpen.Positioning.ComponentConstraint this is the state in the NXOpen.Positioning.ComponentPositioner.PrimaryArrangement ."
Created in NX4.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the upper limit of the expression of a constraint.
The limit expression will only be used for constraint types that can have their expression made driven.
Created in NX11.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")
|
get |
Returns the upper limit of the expression of a constraint.
The limit expression will only be used for certain constraint types, and they must have an expression.
Created in NX11.0.0
License requirements: assemblies ("ASSEMBLIES MODULE")
|
getset |
Returns or sets the upper limit of the expression right hand side of a constraint.
The limit expression will only be used for certain constraint types, and they must have an expression.
Created in NX11.0.0
License requirements to get this property: assemblies ("ASSEMBLIES MODULE")
License requirements to set this property: assemblies ("ASSEMBLIES MODULE")